(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Antistatic lll, fixed plate, HK/SUHK series (heavy loads).

Casters - Antistatic lll, fixed plate, HK/SUHK series (heavy loads).
  • Volume Discount

Antistatic casters and casters lll, fixed plate, HK/SUHK series, heavy duty, abrasion, oil and chemical resistant. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HK-50U-MCD
HK-65U-MCD
HK-75U-MCD
SUHK-65MCD
SUHK-75MCD
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Metal Piece(Fittings etc.,) Material Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Bearing
1 Piece(s)Available

8 Days or more

220.01~320.0029478Steel552885585032.5Trivalent ChromateRadial ball bearings
1 Piece(s)Available

12 Days or more

320.01~485.0039296.5Steel552886596536Trivalent ChromateRadial ball bearings
1 Piece(s)Available

26 Days or more

485.01~750.00490108Steel634095727539Trivalent ChromateRadial ball bearings
1 Piece(s)Available

12 Days or more

320.01~485.0039296.5Stainless Steel552886596536NoStainless Radial Ball Bearing
1 Piece(s)Available

12 Days or more

485.01~750.00490108Stainless Steel634095727539NoStainless Radial Ball Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Low Floor Heavy Load Stopper No Properties Static electricity prevention
Wheel Material Conductive MC Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Heavy Load Specifications The wheels on earth
Detailed Wheel Specifications With Bearing Wheel color Black Floor Protection No Floor Protection

Additional Products in this Category

Tech Support