(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Antistatic lll, with swivel plate and rotation stop, series HJ/HJB/SUHJ (Heavy duty). (Part Numbers)

Casters - Antistatic lll, with swivel plate and rotation stop, series HJ/HJB/SUHJ (Heavy duty).
  • Volume Discount

Antistatic casters lll, with swivel plate and rotation stop, series HJ/HJB/SUHJ for heavy loads, load ranges from 220.01 to 750.00daN, made of steel and stainless steel. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

SUHJ-75MCD

 
Part Number
SUHJ-75MCD
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Metal Piece(Fittings etc.,) Material Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Eccentricity
(mm)
1 Piece(s)Available

12 Days or more

No485.01~750.00490108Stainless Steel63(78)63(78)1001007539No25

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Low Floor Heavy Load Properties Static electricity prevention Wheel Material Conductive MC Nylon
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category Heavy Load Specifications The wheels on earth Detailed Wheel Specifications With Bearing
Wheel color Black Floor Protection No Floor Protection Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part SUHJ-75MCD in the Casters - Antistatic lll, with swivel plate and rotation stop, series HJ/HJB/SUHJ (Heavy duty). series.

Products like this...

Part Number
HJ-50U-MCD
HJ-65U-MCD
HJ-75U-MCD
HJB-50U-MCD
HJB-65U-MCD
SUHJ-50MCD
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Metal Piece(Fittings etc.,) Material Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Eccentricity
(mm)
1 Piece(s)Available

8 Days or more

No220.01~320.0029478Steel55(65)55(65)82825032.5Trivalent Chromate18
1 Piece(s)Available

12 Days or more

No320.01~485.0039296.5Steel63(78)63(78)1001006536Trivalent Chromate22
1 Piece(s)Available

12 Days or more

No485.01~750.00490108Steel63(78)63(78)1001007539Trivalent Chromate25
1 Piece(s)Available

16 Days or more

[With Rotation Stopper] With freely stopper220.01~320.0029478Steel55(65)55(65)82825032.5Trivalent Chromate18
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] With freely stopper320.01~485.0039296.5Steel63(78)63(78)1001006536Trivalent Chromate22
1 Piece(s)Available

14 Days or more

No220.01~320.0029478Stainless Steel55(65)55(65)82825032.5No18

Additional Products in this Category

Tech Support