(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Anti-static, with swivel plate, series JB/JBL (medium loads).

Casters - Anti-static, with swivel plate, series JB/JBL (medium loads).
  • Volume Discount

JB/JBL series antistatic casters with swivel plate for medium loads, with rotation stop, shock resistant. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EUWJB-75
EUWJB-100
EUWJB-130
EUWJB-150
EUWJB-200
EUWJBL-100
EUWJBL-130
EUWJBL-150
EUWJBL-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Stopper Position Eccentricity
(mm)
1 Piece(s)Available

8 Days or more

80.01~140.00117103636382827532Right22
1 Piece(s)Available

8 Days or more

140.01~220.001761447171959510035Right35
1 Piece(s)Available

8 Days or more

220.01~320.00245177808010810813042Right40
1 Piece(s)Available

8 Days or more

220.01~320.00294198909012012015045Right45
1 Piece(s)Available

12 Days or more

320.01~485.0039225011211214014020045Right58
1 Piece(s)Available

12 Days or more

140.01~220.001761447171959510035Left35
1 Piece(s)Available

12 Days or more

220.01~320.00245177808010810813042Left40
1 Piece(s)Available

18 Days or more

220.01~320.00294198909012012015045Left45
1 Piece(s)Available

12 Days or more

320.01~485.0039225011211214014020045Left58

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With freely stopper Properties Static electricity prevention
Wheel Material Antistatic Urethane Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth Detailed Wheel Specifications (Core: Steel) Shock Resistance
Wheel color Yellow Floor Protection With floor protection Bearing Radial ball bearings

Additional Products in this Category

Tech Support