(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Casters - Compact, turntable (heavy loads). (Part Numbers)

Casters - Compact, turntable (heavy loads).
  • Volume Discount

Compact casters with heavy duty swivel plate, integrated freewheel stop, oil resistant.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DHJB-100U-MC
DHJB-100U-MCMO
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel Characteristics Detailed Wheel Specifications Wheel color
1 Piece(s)Available

8 Days or more

Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceOil ResistanceBlue
1 Piece(s)Available

8 Days or more

Abrasion Resistance / Oil Resistance / Chemical Resistance-Black

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Low Floor Heavy Load Stopper With freely stopper Load Range(daN) 750.01 or More
Allowable Load(daN) 980 Mounting Height H(mm) 150 Wheel Material Monomer Casting Nylon
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Holes Mounting Hole Pitch Length(mm) 85
Mounting Hole Pitch Width(mm) 85 Mounting Seat(mm) 112 Mounting Seat Width(mm) 112
Wheel Diameter(φ) 100 Rim Width(mm) 40 Application OA equipment, information and communication equipment
Load Category Heavy Load Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth
Floor Protection No Floor Protection Eccentricity(mm) 32 Bearing Radial ball bearings

Additional Products in this Category

Tech Support