(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Double for platform, turntable (heavy loads). (Part Numbers)

Casters - Double for platform, turntable (heavy loads).
  • Volume Discount

Double casters for turntable platform with free stop, made of steel. Abrasion resistant, gasoline resistant, oil and chemical resistant, allowable loads from 294 to 490daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

HJTB-75U-MC

 
Part Number
HJTB-75U-MC
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Detailed Wheel Specifications Wheel color Eccentricity
(mm)
1 Piece(s)Available

8 Days or more

485.01~750.00490108[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance63(78)63(78)1001007518.5X2Trivalent ChromateOil ResistanceBlue25

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Low Floor Heavy Load / Dual Wheels Stopper With freely stopper Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Slotted Holes Application OA equipment, information and communication equipment Load Category Heavy Load
Specifications The wheels on earth Floor Protection No Floor Protection Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part HJTB-75U-MC in the Casters - Double for platform, turntable (heavy loads). series.

Products like this...

Part Number
HJTB-50U-MC
HJTB-50U-MCD
HJTB-65B-MC
HJTB-65U-MC
HJTB-65U-MCD
HJTB-75U-MCD
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Detailed Wheel Specifications Wheel color Eccentricity
(mm)
1 Piece(s)Available

12 Days or more

220.01~320.0029478[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance55(65)55(65)82825015X2Trivalent ChromateOil ResistanceBlue18
1 Piece(s)Available

12 Days or more

220.01~320.0029478[Nylon] Conductive MC NylonChemical Resistance / Oil Resistance / Abrasion Resistance55(65)55(65)82825015X2Trivalent ChromateWith BearingBlack18
1 Piece(s)Available

12 Days or more

320.01~485.0039296.5[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance63(78)63(78)1001006517X2Baked-on BlackOil ResistanceBlue22
1 Piece(s)Available

12 Days or more

320.01~485.0039296.5[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance63(78)63(78)1001006517X2Trivalent ChromateOil ResistanceBlue22
1 Piece(s)Available

12 Days or more

320.01~485.0039296.5[Nylon] Conductive MC NylonChemical Resistance / Oil Resistance / Abrasion Resistance63(78)63(78)1001006517X2Trivalent ChromateWith BearingBlack22
1 Piece(s)Available

16 Days or more

485.01~750.00490108[Nylon] Conductive MC NylonChemical Resistance / Oil Resistance / Abrasion Resistance63(78)63(78)1001007518.5X2Trivalent ChromateWith BearingBlack25

Additional Products in this Category

Tech Support