(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Double, swivel plate, with integrated leveler (heavy loads). (Part Numbers)

Casters - Double, swivel plate, with integrated leveler (heavy loads).
  • Volume Discount

Double casters, turntable with integrated leveler for heavy loads, with slotted holes. Ideal for information and communication equipment.

PDF

Part Number

Configured Part Number is shown.

HJT-50U-MCD

 
Part Number
HJT-50U-MCD
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Eccentricity
(mm)
1 Piece(s)Available

12 Days or more

Plate Type Universal / Low Floor Heavy Load / Dual Wheels220.01~320.0029478[Nylon] Conductive MC NylonAbrasion Resistance / Oil Resistance / Chemical Resistance55(65)55(65)82825015X2Trivalent ChromateThe wheels on earthWith BearingBlack18

Loading...

  1. 1

Basic Information

Stopper No Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Holes
Application OA equipment, information and communication equipment Load Category Heavy Load Floor Protection No Floor Protection
Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part HJT-50U-MCD in the Casters - Double, swivel plate, with integrated leveler (heavy loads). series.

Products like this...

Part Number
HJT-50B-MC
HJT-50B-MC AD-50
HJT-50U-MC
HJT-65B-MC
HJT-65B-MC AD-65
HJT-65U-MC
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Eccentricity
(mm)
1 Piece(s)Available

12 Days or more

Low Floor Heavy Load / Dual Wheels / Plate Type Universal220.01~320.0029478[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance55(65)55(65)82825015X2Baked-on BlackThe wheels on earthOil ResistanceBlue18
1 Piece(s)Available

12 Days or more

Low Floor Heavy Load / Dual Wheels / Plate Type Universal / With Adjuster220.01~320.0029478[Nylon] Monomer Casting NylonChemical Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance55(65)55(65)82825015X2Baked-on BlackIntegrated Wheel (With dedicated adjuster foot)With BearingBlue-
1 Piece(s)Available

12 Days or more

Low Floor Heavy Load / Dual Wheels / Plate Type Universal220.01~320.0029478[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance55(65)55(65)82825015X2Trivalent ChromateThe wheels on earthOil ResistanceBlue18
1 Piece(s)Available

12 Days or more

Low Floor Heavy Load / Dual Wheels / Plate Type Universal320.01~485.0039296.5[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance63(78)63(78)1001006517X2Baked-on BlackThe wheels on earthOil ResistanceBlue22
1 Piece(s)Available

12 Days or more

Low Floor Heavy Load / Dual Wheels / Plate Type Universal / With Adjuster320.01~485.0039296.5[Nylon] Monomer Casting NylonChemical Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance63(78)63(78)1001006517X2Baked-on BlackIntegrated Wheel (With dedicated adjuster foot)With BearingBlue-
1 Piece(s)Available

12 Days or more

Low Floor Heavy Load / Dual Wheels / Plate Type Universal320.01~485.0039296.5[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance63(78)63(78)1001006517X2Trivalent ChromateThe wheels on earthOil ResistanceBlue22

Additional Products in this Category

Tech Support