(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Swivel and threaded plate, with integrated leveler. (Part Numbers)

Casters - Swivel and threaded plate, with integrated leveler.
  • Volume Discount

Casters with swivel and threaded plate, integrated leveler for heavy steel loads, with rotation stop, allowable loads from 98 to 490daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

HJB-SJ-50B-MC

 
Part Number
HJB-SJ-50B-MC
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Thread Dia. Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

Screw-In Type / Low Floor Heavy Load[With Rotation Stopper] With freely stopper220.01~320.0029485[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance-----[M20] M20(P2.5)5032.5Baked-on BlackThe wheels on earthOil ResistanceBlueNo Floor Protection18-Radial ball bearings

Loading...

  1. 1

Basic Information

Metal Piece(Fittings etc.,) Material Steel Application OA equipment, information and communication equipment Load Category Heavy Load

Please check the type/dimensions/specifications of the part HJB-SJ-50B-MC in the Casters - Swivel and threaded plate, with integrated leveler. series.

Products like this...

Part Number
HJ-35U
HJ-35U-MC
HJ-35U-U
HJB-SJ-50B-U
HJB-SJ-50B-YN
HJB-SJ-50U
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Thread Dia. Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

Plate Type Universal / Low Floor Heavy LoadNo-----Slotted Holes38(48)38(48)6060---Trivalent ChromateBracket Set (without wheels)----35-
1 Piece(s)Available

8 Days or more

Low Floor Heavy Load / Plate Type UniversalNo80.01~140.0011752[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceSlotted Holes38(48)38(48)6060-3527Trivalent ChromateThe wheels on earthOil ResistanceBlueNo Floor Protection15-Radial ball bearings
1 Piece(s)Available

8 Days or more

Low Floor Heavy Load / Plate Type UniversalNo80.01~140.009852[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceSlotted Holes38(48)38(48)6060-3527Trivalent ChromateThe wheels on earth(Core: Aluminum) Shock ResistanceGreenNo Floor Protection15-Radial ball bearings
1 Piece(s)Available

12 Days or more

Low Floor Heavy Load / Screw-In Type[With Rotation Stopper] With freely stopper220.01~320.0023585[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance-----[M20] M20(P2.5)5032.5Baked-on BlackThe wheels on earth(Core: Aluminum) Shock ResistanceGreenNo Floor Protection18-Radial ball bearings
1 Piece(s)Available

12 Days or more

Low Floor Heavy Load / Screw-In Type[With Rotation Stopper] With freely stopper220.01~320.0029485[Nylon] Nylon 6 + special and regenerated NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance-----[M20] M20(P2.5)5032.5Baked-on BlackThe wheels on earthWith BearingBlackNo Floor Protection18-Radial ball bearings
1 Piece(s)Available

12 Days or more

Screw-In Type / Low Floor Heavy Load[With Rotation Stopper] With freely stopper----------[M20] M20(P2.5)--Trivalent Chromate (Black)Bracket Set (without wheels)----50-

Additional Products in this Category

Tech Support