(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Turntable and rotation stop (medium loads). (Part Numbers)

Casters - Turntable and rotation stop (medium loads).
  • Volume Discount

Casters with swivel plate and rotation stop for medium loads, materials available in Synthetic Rubber and Urethane, load range from 78daN to 490daN, wide variety of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

SSTJB-150

 
Part Number
SSTJB-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Specifications Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

16 Days or more

[Low Noise] Quiet140.01~220.00196198[Synthetic Rubber] High impact rubberNo909012012015045The wheels on earthRightWith BearingBlueNo Floor ProtectionMade in Japan45-Radial ball bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper Double Stopper Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating

Please check the type/dimensions/specifications of the part SSTJB-150 in the Casters - Turntable and rotation stop (medium loads). series.

Products like this...

Part Number
JB-130(L)
JB-150
JB-150(L)
SSTJB-150(L)
SSTJB-200
SSTJB-200(L)
Part NumberMinimum order quantityVolume DiscountDays to Ship Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Specifications Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

------8080108108--Bracket Set (without wheels)Left-----130-
1 Piece(s)Available

8 Days or more

------9090120120--Bracket Set (without wheels)Right-----150-
1 Piece(s)Available

12 Days or more

------9090120120--Bracket Set (without wheels)Left-----150-
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet140.01~220.00196198[Synthetic Rubber] High impact rubberNo909012012015045The wheels on earthLeftWith BearingBlueNo Floor ProtectionMade in Japan45-Radial ball bearings
1 Piece(s)Available

16 Days or more

[Low Noise] Quiet220.01~320.00245250[Synthetic Rubber] High impact rubberNo11211214014020045The wheels on earthRightWith BearingBlueNo Floor ProtectionMade in Japan58-Radial ball bearings
1 Piece(s)Available

16 Days or more

[Low Noise] Quiet220.01~320.00245250[Synthetic Rubber] High impact rubberNo11211214014020045The wheels on earthLeftWith BearingBlueNo Floor ProtectionMade in Japan58-Radial ball bearings

Additional Products in this Category

Tech Support