(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Fixed plate with rotation stop (medium loads). (Part Numbers)

Casters - Fixed plate with rotation stop (medium loads).
  • Volume Discount

Casters with fixed plate and rotation stop for medium loads, load range from 35.01 to 750.00daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

LWK-100

 
Part Number
LWK-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

No-35.01~80.0078144[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance80451157910035Bright Chromate PlatingThe wheels on earth-(Core: steel), high elasticityRedNo Floor ProtectionMade in Japan-Pressed-in Bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load

Please check the type/dimensions/specifications of the part LWK-100 in the Casters - Fixed plate with rotation stop (medium loads). series.

Products like this...

Part Number
K-180
K-200
K-250
LWK-150
LWK-200
LWK-250
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

No------11263151100--Bright Chromate PlatingBracket Set (without wheels)-----180-
1 Piece(s)Available

19 Days or more

No------11263151100--Bright Chromate PlatingBracket Set (without wheels)-----200-
1 Piece(s)Available

12 Days or more

No------14080200140--Bright Chromate PlatingBracket Set (without wheels)-----250-
1 Piece(s)Available

12 Days or more

No-140.01~220.00156198[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance100561379315045Bright Chromate PlatingThe wheels on earth-(Core: steel), high elasticityRedNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

No-140.01~220.00196250[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance1126315110020045Bright Chromate PlatingThe wheels on earth-(Core: steel), high elasticityRedNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

13 Days or more

No-220.01~320.00254305[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance1408020014025050Bright Chromate PlatingThe wheels on earth-(Core: steel), high elasticityRedNo Floor ProtectionMade in Japan-Pressed-in Bearings

Additional Products in this Category

Tech Support