(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Low noise turntable, (medium loads). (Part Numbers)

Casters - Low noise turntable, (medium loads).
  • Volume Discount

Low noise turntable, for medium loads, materials available in synthetic rubber, Nylon and Urethane, resistant to abrasion, gasoline, oil, chemical and cold resistance. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

SSTJ-150

 
Part Number
SSTJ-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Specifications Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

8 Days or more

[Low Noise] Quiet140.01~220.00196198[Synthetic Rubber] High impact rubberNo909012012015045The wheels on earth(Core: steel) high elasticity and low starting resistanceBlueNo Floor ProtectionMade in Japan45-Radial ball bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating

Please check the type/dimensions/specifications of the part SSTJ-150 in the Casters - Low noise turntable, (medium loads). series.

Products like this...

Part Number
J-180
J-200
J-250
UWJ-100
UWJ-130
UWJ-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Specifications Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

------112112140140--Bracket Set (without wheels)-----180-
1 Piece(s)Available

8 Days or more

------112112140140--Bracket Set (without wheels)-----200-
1 Piece(s)Available

12 Days or more

------125125160160--Bracket Set (without wheels)-----250-
1 Piece(s)Available

8 Days or more

[Low Noise] Quiet140.01~220.00176144[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance7171959510035The wheels on earth(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan35-Radial ball bearings
1 Piece(s)Available

8 Days or more

[Low Noise] Quiet220.01~320.00245177[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance808010810813042The wheels on earth(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan40-Radial ball bearings
1 Piece(s)Available

8 Days or more

[Low Noise] Quiet220.01~320.00294198[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance909012012015045The wheels on earth(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan45-Radial ball bearings

Additional Products in this Category

Tech Support