(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Smooth and silent double, threaded plate (Heavy loads). (Part Numbers)

Casters - Smooth and silent double, threaded plate (Heavy loads).
  • Volume Discount

Smooth and quiet double casters with heavy duty steel threaded plate with rotation stop, wheel materials available in Nylon 6, MC conductive Nylon and monomer cast Nylon. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

HJTSB-SJ-50U-MCD

 
Part Number
HJTSB-SJ-50U-MCD
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

Screw-In Type / Low Floor Heavy Load / Dual Wheels[With Rotation Stopper] With freely stopper220.01~320.0029485[Nylon] Conductive MC NylonAbrasion Resistance / Oil Resistance / Chemical Resistance5015X2Trivalent ChromateThe wheels on earth(Core: None)BlackNo Floor Protection18-Radial ball bearings

Loading...

  1. 1

Basic Information

Properties Silent smooth casters Metal Piece(Fittings etc.,) Material Steel Thread Dia. M20(P2.5)
Application OA equipment, information and communication equipment Load Category Heavy Load

Please check the type/dimensions/specifications of the part HJTSB-SJ-50U-MCD in the Casters - Smooth and silent double, threaded plate (Heavy loads). series.

Products like this...

Part Number
HJTS-SJ-65B-MC
HJTS-SJ-65U-MC
HJTS-SJ-65U-MCD
HJTSB-SJ-65B-MC
HJTSB-SJ-65U-MC
HJTSB-SJ-65U-MCD
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

Low Floor Heavy Load / Dual Wheels / Screw-In TypeNo320.01~485.00392103[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance6517X2Baked-on BlackThe wheels on earth(Core: None)BlueNo Floor Protection22-Radial ball bearings
1 Piece(s)Available

18 Days or more

Low Floor Heavy Load / Dual Wheels / Screw-In TypeNo320.01~485.00392103[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance6517X2Trivalent ChromateThe wheels on earth(Core: None)BlueNo Floor Protection22-Radial ball bearings
1 Piece(s)Available

12 Days or more

Low Floor Heavy Load / Dual Wheels / Screw-In TypeNo320.01~485.00392103[Nylon] Conductive MC NylonChemical Resistance / Oil Resistance / Abrasion Resistance6517X2Trivalent ChromateThe wheels on earth(Core: None)BlackNo Floor Protection22-Radial ball bearings
1 Piece(s)Available

12 Days or more

Low Floor Heavy Load / Dual Wheels / Screw-In Type[With Rotation Stopper] With freely stopper320.01~485.00392103[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance6517X2Baked-on BlackThe wheels on earth(Core: None)BlueNo Floor Protection22-Radial ball bearings
1 Piece(s)Available

12 Days or more

Low Floor Heavy Load / Dual Wheels / Screw-In Type[With Rotation Stopper] With freely stopper320.01~485.00392103[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance6517X2Trivalent ChromateThe wheels on earth(Core: None)BlueNo Floor Protection22-Radial ball bearings
1 Piece(s)Available

12 Days or more

Low Floor Heavy Load / Dual Wheels / Screw-In Type[With Rotation Stopper] With freely stopper320.01~485.00392103[Nylon] Conductive MC NylonChemical Resistance / Oil Resistance / Abrasion Resistance6517X2Trivalent ChromateThe wheels on earth(Core: None)BlackNo Floor Protection22-Radial ball bearings

Additional Products in this Category

Tech Support