(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Junron Stainless Steel Fitting Bulkhead Panel Union

Junron Stainless Steel Fitting Bulkhead Panel Union
  • Volume Discount

Usable across a broad temperature range. No wear and tear to tubing as a result of the over tightening of cap nut, etc.

[Features]
· Because the product consists of SUS316, which has high corrosion resistance properties, it can be used in a wide temperature range, at both low and high temperatures.
· Designed especially for fluorine polymer/nylon resin tubes, so the tube does not rupture due to excessive tightening of cap nuts, etc.
· No abnormality in the connected part unless the tube is ruptured.
· The tightening torque of the cap nut does not need to be managed.
Fitting uses SUS316, so it resists rust.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PF-1/2-1/2-SUS
PF-1/4-1/4-SUS
PF-1/8-1/8-SUS
PF-3/8-3/8-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread
1 Piece(s)Available

8 Days or more

1/2
1 Piece(s)Available

8 Days or more

1/4
1 Piece(s)Available

8 Days or more

1/8
1 Piece(s)Available

8 Days or more

3/8

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Panel Union Material 316 Stainless Steel
Surface Treatment No Screw Types Rc

Additional Products in this Category

Tech Support