(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Compression Fittings, 316SS, TU Series (Part Numbers)

Tees - Compression Fittings, 316SS, TU Series
  • Volume Discount

Usable across a broad temperature range. Free of wear to tubing due to over-tightening of cap nuts, etc. No abnormality in the connector unless the tube ruptures. Does not require management of cap nut tightening torque.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TU-3/8-SUS
TU-6X4-SUS
TU-12X9-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

12 Days or more

9.53 mm6.99
1 Piece(s)Available

12 Days or more

6 mm4
1 Piece(s)Available

14 Days or more

12 mm9

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Branch of tube with same diameter Tube-to-Tube Connection Shape Union Tee Material 316 Stainless Steel
Surface Treatment No

Additional Products in this Category

Tech Support