(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Straight, Compression Fittings, 316SS, N Series

Connector - Straight, Compression Fittings, 316SS, N Series
  • Volume Discount

Usable across a broad temperature range. No wear and tear to tubing as a result of the over tightening of cap nut, etc.

[Features]
· Because the product consists of SUS316, which has high corrosion resistance properties, it can be used in a wide temperature range, at both low and high temperatures.
· Designed especially for fluorine polymer/nylon resin tubes, so the tube does not rupture due to excessive tightening of cap nuts, etc.
· No abnormality in the connected part unless the tube is ruptured.
· The tightening torque of the cap nut does not need to be managed.
Fitting uses SUS316, so it resists rust.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
N-1/2-PT1/2-SUS
N-1/2-PT1/4-SUS
N-1/2-PT3/8-SUS
N-1/4-PT1/4-SUS
N-1/4-PT1/8-SUS
N-1/4-PT3/8-SUS
N-1/4G-PT1/4-SUS
N-1/4G-PT1/8-SUS
N-1/4G-PT3/8-SUS
N-1/8-PT1/4-SUS
N-1/8-PT1/8-SUS
N-1/8G-PT1/4-SUS
N-1/8G-PT1/8-SUS
N-3/8-PT1/2-SUS
N-3/8-PT1/4-SUS
N-3/8-PT3/8-SUS
N-3/8G-PT1/2-SUS
N-3/8G-PT1/4-SUS
N-3/8G-PT3/8-SUS
N-4X2-PT1/4-SUS
N-4X2-PT1/8-SUS
N-4X2.5-PT1/4-SUS
N-4X2.5-PT1/8-SUS
N-6X4-PT1/4-SUS
N-6X4-PT1/8-SUS
N-6X4-PT3/8-SUS
N-8X6-PT1/4-SUS
N-8X6-PT1/8-SUS
N-8X6-PT3/8-SUS
N-10X7.5-PT1/2-SUS
N-10X7.5-PT1/4-SUS
N-10X7.5-PT3/8-SUS
N-10X8-PT1/2-SUS
N-10X8-PT1/4-SUS
N-10X8-PT3/8-SUS
N-12X9-PT1/2-SUS
N-12X9-PT1/4-SUS
N-12X9-PT3/8-SUS
N-12X10-PT1/2-SUS
N-12X10-PT1/4-SUS
N-12X10-PT3/8-SUS
N-16X13-PT1/2-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

14 Days or more

1/212.7 mm9.56
1 Piece(s)Available

12 Days or more

1/412.7 mm9.56
1 Piece(s)Available

14 Days or more

3/812.7 mm9.56
1 Piece(s)Available

12 Days or more

1/46.35 mm4.57
1 Piece(s)Available

21 Days or more

1/86.35 mm4.57
1 Piece(s)Available

14 Days or more

3/86.35 mm4.57
1 Piece(s)Available

14 Days or more

1/46.35 mm3.96
1 Piece(s)Available

14 Days or more

1/86.35 mm3.96
1 Piece(s)Available

14 Days or more

3/86.35 mm3.96
1 Piece(s)Available

14 Days or more

1/43.18 mm2.36
1 Piece(s)Available

14 Days or more

1/83.18 mm2.36
1 Piece(s)Available

14 Days or more

1/43.18 mm1.65
1 Piece(s)Available

14 Days or more

1/83.18 mm1.65
1 Piece(s)Available

14 Days or more

1/29.53 mm6.99
1 Piece(s)Available

14 Days or more

1/49.53 mm6.99
1 Piece(s)Available

14 Days or more

3/89.53 mm6.99
1 Piece(s)Available

14 Days or more

1/29.53 mm6.35
1 Piece(s)Available

12 Days or more

1/49.53 mm6.35
1 Piece(s)Available

14 Days or more

3/89.53 mm6.35
1 Piece(s)Available

30 Days or more

1/44 mm2
1 Piece(s)Available

8 Days or more

1/84 mm2
1 Piece(s)Available

14 Days or more

1/44 mm2.5
1 Piece(s)Available

8 Days or more

1/84 mm2.5
1 Piece(s)Available

8 Days or more

1/46 mm4
1 Piece(s)Available

8 Days or more

1/86 mm4
1 Piece(s)Available

8 Days or more

3/86 mm4
1 Piece(s)Available

8 Days or more

1/48 mm6
1 Piece(s)Available

8 Days or more

1/88 mm6
1 Piece(s)Available

8 Days or more

3/88 mm6
1 Piece(s)Available

14 Days or more

1/210 mm7.5
1 Piece(s)Available

8 Days or more

1/410 mm7.5
1 Piece(s)Available

14 Days or more

3/810 mm7.5
1 Piece(s)Available

12 Days or more

1/210 mm8
1 Piece(s)Available

12 Days or more

1/410 mm8
1 Piece(s)Available

8 Days or more

3/810 mm8
1 Piece(s)Available

12 Days or more

1/212 mm9
1 Piece(s)Available

12 Days or more

1/412 mm9
1 Piece(s)Available

14 Days or more

3/812 mm9
1 Piece(s)Available

12 Days or more

1/212 mm10
1 Piece(s)Available

8 Days or more

1/412 mm10
1 Piece(s)Available

8 Days or more

3/812 mm10
1 Piece(s)Available

12 Days or more

1/216 mm13

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Nipple Material 316 Stainless Steel
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support