(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Cone - Compression Fittings, Plastic, S Series

Cone - Compression Fittings, Plastic, S Series
  • Volume Discount

Conforms to Japanese Industrial Standards JIS B8381 for pneumatic fittings. The mechanism clamps on to the tube insert with the sleeve and the cap nut for a reliable connection. With collar thread seal for each R (PT) thread size.

PDF

Part Number

Configured Part Number is shown.

Part Number
S-04
S-06
S-08
S-1/2
S-1/4
S-1/8
S-3/8
S-3/16
S-5/16
S-10
S-12
S-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
1 Piece(s)Available

8 Days or more

4 mm
1 Piece(s)Available

8 Days or more

6 mm
1 Piece(s)Available

8 Days or more

8 mm
1 Piece(s)Available

8 Days or more

12.70 mm
1 Piece(s)Available

12 Days or more

6.35 mm
1 Piece(s)Available

12 Days or more

3.18 mm
1 Piece(s)Available

12 Days or more

9.53 mm
1 Piece(s)Available

12 Days or more

4.76 mm
1 Piece(s)Available

12 Days or more

7.94 mm
1 Piece(s)Available

8 Days or more

10 mm
1 Piece(s)Available

8 Days or more

12 mm
1 Piece(s)Available

14 Days or more

16 mm

Loading...

  1. 1

Basic Information

Connection Types Related Components Related Components, Shapes, Types Sleeve Material Resin
Surface Treatment No

Additional Products in this Category

Tech Support