(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blow Gun (Part Numbers)

Blow Gun
  • Volume Discount

Can any compressed air gun that your company uses deliver energy savings, disinfecting and increased volume?

[Features]
· The N10 type (energy saving) adjusting nozzle can be combined to adjust from full throttle to fully closed.
· The N20 type (disinfecting) COM-PURE nozzle can capture fine particles and bacteria.
· Disinfecting performance: The principle of flow rate increase of the LRV ≧ 7N30 type (increased amount and energy saving) is compressed air + intake air = total release

Part Number

Configured Part Number is shown.

BG100-N30

Part Number
BG100-N30
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Types Air Blow Gun Body and Nozzles Nozzle Shape Standard Features Standard / Air Amplified
Air Supply Port Connection Type Nitto High Coupler, Plug or Equivalent Nozzle Connection Port Type Male thread Body Material ADC
Nozzle Material Aluminum Max. Operating Pressure 1 - MPa

Please check the type/dimensions/specifications of the part BG100-N30 in the Blow Gun series.

Additional Products in this Category

Tech Support