(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Union Reusable Fitting, Pipe Parallel Female with 30° Male Seat, F Type (F-PF-02)

Hydraulic Hose Adapters - Union Reusable Fitting, Pipe Parallel Female with 30° Male Seat, F Type F-PF-02
  • Volume Discount

Reusable type joints are joints that screws into hoses. Can be assembled on-site and removed/reused.

PDF

Part Number

Configured Part Number is shown.

F-PF-02

 
Part Number
F-PF-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of connection screw Applicable Hose I.D.
(mm)
Applicable Hose O.D.
(mm)
Minimum Internal Diameter
(φD)
1 Piece(s)Available

8 Days or more

1/83.68.32.8

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape Straight
Connection Thread Type Female Screw x Other Types of connection G (PF) 30° with a Male Sheet Connection Type Second Ryuzaburu
3130・3000 Hose Applicable

Please check the type/dimensions/specifications of the part F-PF-02 in the Hydraulic Hose Adapters - Union Reusable Fitting, Pipe Parallel Female with 30° Male Seat, F Type series.

Products like this...

Part Number
F-PF-03
F-PF-04
F-PF-06
F-PF-08
F-PF-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of connection screw Applicable Hose I.D.
(mm)
Applicable Hose O.D.
(mm)
Minimum Internal Diameter
(φD)
1 Piece(s)Available

8 Days or more

1/44.810.43.4
1 Piece(s)Available

8 Days or more

1/46.312.4~12.55.0
1 Piece(s)Available

8 Days or more

3/89.516.0~16.17.0
1 Piece(s)Available

8 Days or more

1/212.719.8~19.99.6
1 Piece(s)Available

10 Days or more

3/419.026.216.5

Additional Products in this Category

Tech Support