(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - Union Swage Fitting, Unified Female Thread with 37° Female Seat -SK Type (Part Numbers)

Hydraulic Hose Adapters - Union Swage Fitting, Unified Female Thread with 37° Female Seat -SK Type
  • Volume Discount

The AK Swage union fitting used by clamps on to a hose. Can be easily swaged (assembled) with a hose with dedicated manual assembly tools or a hydraulic assembly machine.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SK-3/4-08
SK-7/16-03
SK-7/16-04
SK-9/16-06
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of connection screw Applicable Hose I.D.
(mm)
Applicable Hose O.D.
(mm)
Minimum Internal Diameter
(φD)
1 Piece(s)Available

18 Days or more

3/412.7~12.819.8~20.310.0
1 Piece(s)Available

64 Days or more

7/164.810.4~10.52.8
1 Piece(s)Available

18 Days or more

7/166.3~6.412.4~12.83.9
1 Piece(s)Available

51 Days or more

9/169.5~9.816.0~16.46.8

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape Straight
Connection Thread Type Female Screw x Other Types of connection UNF37° with Female Sheet Connection Type Second Swayze
N3130, 3130, 3000, and 3700 hoses Applicable

Additional Products in this Category

Tech Support