(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Union Swage Fitting, Parallel Female Thread with 30° Female Seat, SE Type

Hydraulic Hose Adapters - Union Swage Fitting, Parallel Female Thread with 30° Female Seat, SE Type
  • Volume Discount

This union fitting SE Swage fitting is used by clamping onto a hose. The fitting is easily caulked (assembled) with a hose by anyone using dedicated manual assembly tools or a hydraulic assembly machine.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SE-PF-03
SE-PF-03-3R
SE-PF-03-14
SE-PF-04
SE-PF-04-3R
SE-PF-04-3R-S
SE-PF-04-14
SE-PF-04-14-S
SE-PF-04-S
SE-PF-05
SE-PF-06
SE-PF-06-14
SE-PF-06-N30
SE-PF-08
SE-PF-08-S
SE-PF-10-N30
SE-PF-12
SE-PF-12-3R
SE-PF-12-S
SE-PF-16
SE-PF-16-3R
SE-PF-16-S
SSE-PF-02
SSE-PF-02-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Nominal of connection screw Applicable Hose I.D.
(mm)
Applicable Hose O.D.
(mm)
Minimum Internal Diameter
(φD)
LF70 Hose 1000, 1100, 1400, and 1500 Hose 1000 (Light Gray) Hose F3130 (Light Gray) Hose N3130, 3130, 3000, and 3700 hoses N3000, HT Hose 3R80 Hose 34PW Hose Pressure Specifications
1 Piece(s)Available

10 Days or more

Steel1/44.810.4~10.52.8----Applicable----
1 Piece(s)Available

10 Days or more

Steel1/44.812.72.8------Applicable--
1 Piece(s)Available

18 Days or more

Steel1/45.18.83.0-Applicable-------
1 Piece(s)Available

10 Days or more

Steel1/46.312.4~13.33.9---ApplicableApplicableApplicable---
1 Piece(s)Available

11 Days or more

Steel1/46.315.53.9------Applicable--
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel1/46.315.53.9------Applicable--
1 Piece(s)Available

9 Days or more

Steel1/46.3~6.410.3~11.13.5ApplicableApplicableApplicable------
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel1/46.310.3~11.13.5-Applicable-------
1 Piece(s)Available

12 Days or more

[Stainless Steel] 304 Stainless Steel1/46.3~6.412.4~13.33.9----ApplicableApplicable-ApplicableStandard
1 Piece(s)Available

10 Days or more

Steel3/87.9~8.113.8~14.75.6----Applicable----
1 Piece(s)Available

10 Days or more

Steel3/89.516.0~16.46.8---ApplicableApplicable----
1 Piece(s)Available

9 Days or more

Steel3/89.513.9~15.16.8ApplicableApplicableApplicable------
1 Piece(s)Available

10 Days or more

Steel3/89.517.5~19.16.8-----ApplicableApplicable--
1 Piece(s)Available

8 Days or more

Steel1/212.719.8~20.310.0---ApplicableApplicable----
1 Piece(s)Available

12 Days or more

[Stainless Steel] 304 Stainless Steel1/212.7~12.819.8~20.310.0----Applicable--ApplicableStandard
1 Piece(s)Available

13 Days or more

Steel3/415.925.513.1-----Applicable---
1 Piece(s)Available

10 Days or more

Steel3/419.026.2~26.616.0---ApplicableApplicable----
1 Piece(s)Available

10 Days or more

Steel3/419.028.616.0------Applicable--
1 Piece(s)Available

12 Days or more

[Stainless Steel] 304 Stainless Steel3/419.0~19.226.2~26.616.0----Applicable----
1 Piece(s)Available

11 Days or more

Steel125.433.0~33.420.9---ApplicableApplicable----
1 Piece(s)Available

10 Days or more

Steel125.436.920.9------Applicable--
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel125.4~25.733.0~33.420.9----Applicable----
1 Piece(s)Available

8 Days or more

Steel1/83.68.31.8---ApplicableApplicable----
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1/83.68.31.8----Applicable--ApplicableStandard

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Female Screw x Other
Types of connection G (PF) 30° with a Female Sheet Connection Type Second Swayze

Additional Products in this Category

Tech Support