(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Plastic Screws - Hex Head, PTFE/BT

Plastic Screws - Hex Head, PTFE/BT
  • Volume Discount

Inactive to most chemicals and the solvents. Usable in many fields such as chemical, electrical, and mechanical due to its excellent electrical, non-adhesive, and lubrication properties.

PDF

Part Number

Configured Part Number is shown.

PTFE/BT-M10-L50

 
Part Number
PTFE/BT-M10-L50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

9 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 10 Length L or l (mm) 50 Pitch(mm) 1.5
Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc. Application Standard
Plastic Material PTFE B 17 H 7

Please check the type/dimensions/specifications of the part PTFE/BT-M10-L50 in the Plastic Screws - Hex Head, PTFE/BT series.

Additional Products in this Category

Tech Support