(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PC (Polycarbonate)/Hex Nuts White

PC (Polycarbonate)/Hex Nuts White
  • Volume Discount

•Shape: Hex nut
•Material: PC
•Nominal Of Thread: 3/8
•Application/Function: General
•Sale Unit: Low Quantity Available beginning with 1 pc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PC-WH/NT-M8
PC-WH/NT-M10
PC-WH/NT-M12
PC-WH/NT-M16
PC-WH/NT-W3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Thread ridge type Nominal of Thread (inch) B H Pitch
(mm)
1 Piece(s)Available

9 Days or more

108Metric coarse-136.51.25
1 Piece(s)Available

8 Days or more

1010Metric coarse-1781.5
1 Piece(s)Available

9 Days or more

1012Metric coarse-19101.75
1 Piece(s)Available

9 Days or more

1016Metric coarse-24132
1 Piece(s)Available

9 Days or more

10-Whitworth Coarse3/8178-

Loading...

  1. 1

Basic Information

Basic Shape Hex nut Material PC Surface Treatment No
Application / function General Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) No

Additional Products in this Category

Tech Support