(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Plastic Screws - Long Stud Bolt, PC/LB

Plastic Screws - Long Stud Bolt, PC/LB
  • Volume Discount

The material has excellent impact resistance and features a good balance of mechanical properties, electrical properties, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PC/LB-M3/8
PC/LB-M6
PC/LB-M10
PC/LB-M12
PC/LB-M16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Pitch
(mm)
Thread ridge Type Nominal of Thread (inch) Number of Threads (inch)
1 Piece(s)Available

9 Days or more

10--Whitworth Coarse3/816
1 Piece(s)Available

8 Days or more

1061Metric coarse--
1 Piece(s)Available

9 Days or more

10101.5Metric coarse--
1 Piece(s)Available

9 Days or more

10121.75Metric coarse--
1 Piece(s)Available

9 Days or more

10162Metric coarse--

Loading...

  1. 1

Basic Information

Length L or l (mm) 1000 Detailed Shape Standard Mounting Hole Shape No
Basic Shape Complete thread Material Resin Surface Treatment (Details) No
Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc. Application Standard
Plastic Material PC

Additional Products in this Category

Tech Support