(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Disc Head, Phillips Drive, Cross Recessed, PC/FH

Plastic Screws - Disc Head, Phillips Drive, Cross Recessed, PC/FH
  • Volume Discount

The material has excellent impact resistance and features a good balance of mechanical properties, electrical properties, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PC/FH-M2-L4
PC/FH-M2-L5
PC/FH-M2-L6
PC/FH-M2-L8
PC/FH-M2-L10
PC/FH-M2.6-L4
PC/FH-M2.6-L5
PC/FH-M2.6-L6
PC/FH-M2.6-L8
PC/FH-M2.6-L10
PC/FH-M2.6-L12
PC/FH-M3-L4
PC/FH-M3-L5
PC/FH-M3-L6
PC/FH-M3-L8
PC/FH-M3-L10
PC/FH-M3-L12
PC/FH-M3-L15
PC/FH-M3-L16
PC/FH-M3-L18
PC/FH-M3-L20
PC/FH-M3-L25
PC/FH-M4-L6
PC/FH-M4-L8
PC/FH-M4-L10
PC/FH-M4-L12
PC/FH-M4-L14
PC/FH-M4-L15
PC/FH-M4-L16
PC/FH-M4-L18
PC/FH-M4-L20
PC/FH-M4-L25
PC/FH-M5-L8
PC/FH-M5-L10
PC/FH-M5-L12
PC/FH-M5-L15
PC/FH-M5-L20
PC/FH-M5-L25
PC/FH-M6-L10
PC/FH-M6-L12
PC/FH-M6-L15
PC/FH-M6-L20
PC/FH-M6-L25
PC/FH-M6-L30
PC/FH-M6-L35
PC/FH-M8-L10
PC/FH-M8-L12
PC/FH-M8-L15
PC/FH-M8-L20
PC/FH-M8-L25
PC/FH-M8-L30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
D
1 Piece(s)Available

9 Days or more

10240.44
1 Piece(s)Available

9 Days or more

10250.44
1 Piece(s)Available

9 Days or more

10260.44
1 Piece(s)Available

9 Days or more

10280.44
1 Piece(s)Available

9 Days or more

102100.44
1 Piece(s)Available

9 Days or more

102.640.455.2
1 Piece(s)Available

9 Days or more

102.650.455.2
1 Piece(s)Available

9 Days or more

102.660.455.2
1 Piece(s)Available

9 Days or more

102.680.455.2
1 Piece(s)Available

9 Days or more

102.6100.455.2
1 Piece(s)Available

9 Days or more

102.6120.455.2
1 Piece(s)Available

9 Days or more

10340.56
1 Piece(s)Available

9 Days or more

10350.56
1 Piece(s)Available

9 Days or more

10360.56
1 Piece(s)Available

8 Days or more

10380.56
1 Piece(s)Available

9 Days or more

103100.56
1 Piece(s)Available

9 Days or more

103120.56
1 Piece(s)Available

9 Days or more

103150.56
1 Piece(s)Available

9 Days or more

103160.56
1 Piece(s)Available

9 Days or more

103180.56
1 Piece(s)Available

9 Days or more

103200.56
1 Piece(s)Available

9 Days or more

103250.56
1 Piece(s)Available

9 Days or more

10460.78
1 Piece(s)Available

9 Days or more

10480.78
1 Piece(s)Available

8 Days or more

104100.78
1 Piece(s)Available

8 Days or more

104120.78
1 Piece(s)Available

9 Days or more

104140.78
1 Piece(s)Available

9 Days or more

104150.78
1 Piece(s)Available

8 Days or more

104160.78
1 Piece(s)Available

9 Days or more

104180.78
1 Piece(s)Available

9 Days or more

104200.78
1 Piece(s)Available

9 Days or more

104250.78
1 Piece(s)Available

9 Days or more

10580.810
1 Piece(s)Available

9 Days or more

105100.810
1 Piece(s)Available

9 Days or more

105120.810
1 Piece(s)Available

9 Days or more

105150.810
1 Piece(s)Available

9 Days or more

105200.810
1 Piece(s)Available

9 Days or more

105250.810
1 Piece(s)Available

9 Days or more

10610112
1 Piece(s)Available

9 Days or more

10612112
1 Piece(s)Available

9 Days or more

10615112
1 Piece(s)Available

8 Days or more

10620112
1 Piece(s)Available

9 Days or more

10625112
1 Piece(s)Available

9 Days or more

10630112
1 Piece(s)Available

9 Days or more

10635112
1 Piece(s)Available

9 Days or more

108101.2516
1 Piece(s)Available

9 Days or more

108121.2516
1 Piece(s)Available

9 Days or more

108151.2516
1 Piece(s)Available

9 Days or more

108201.2516
1 Piece(s)Available

9 Days or more

108251.2516
1 Piece(s)Available

8 Days or more

108301.2516

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape No Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc. Application Standard
Plastic Material PC

Additional Products in this Category

Tech Support