(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Plastic Screws - Pan Head, Phillips Drive, Cross Recessed, PEEK/PH

Plastic Screws - Pan Head, Phillips Drive, Cross Recessed, PEEK/PH
  • Volume Discount

The highest level of chemical resistance prevents dissolution in anything short of concentrated sulfuric acid. Also excels in heat resistance, abrasion resistance, and hydrolysis resistance, and is made from flame resistant materials.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PEEK/PH-M1.7-L4
PEEK/PH-M2-L4
PEEK/PH-M2-L5
PEEK/PH-M2-L6
PEEK/PH-M2-L8
PEEK/PH-M2-L10
PEEK/PH-M2-L12
PEEK/PH-M2.6-L4
PEEK/PH-M2.6-L5
PEEK/PH-M2.6-L6
PEEK/PH-M2.6-L8
PEEK/PH-M2.6-L10
PEEK/PH-M2.6-L12
PEEK/PH-M3-L4
PEEK/PH-M3-L5
PEEK/PH-M3-L6
PEEK/PH-M3-L8
PEEK/PH-M3-L10
PEEK/PH-M3-L12
PEEK/PH-M3-L15
PEEK/PH-M3-L16
PEEK/PH-M3-L20
PEEK/PH-M3-L25
PEEK/PH-M3-L50
PEEK/PH-M4-L5
PEEK/PH-M4-L6
PEEK/PH-M4-L8
PEEK/PH-M4-L10
PEEK/PH-M4-L12
PEEK/PH-M4-L15
PEEK/PH-M4-L16
PEEK/PH-M4-L20
PEEK/PH-M4-L25
PEEK/PH-M4-L30
PEEK/PH-M4-L40
PEEK/PH-M5-L6
PEEK/PH-M5-L8
PEEK/PH-M5-L10
PEEK/PH-M5-L12
PEEK/PH-M5-L15
PEEK/PH-M5-L16
PEEK/PH-M5-L20
PEEK/PH-M5-L25
PEEK/PH-M5-L30
PEEK/PH-M6-L10
PEEK/PH-M6-L12
PEEK/PH-M6-L15
PEEK/PH-M6-L16
PEEK/PH-M6-L20
PEEK/PH-M6-L25
PEEK/PH-M6-L30
PEEK/PH-M8-L12
PEEK/PH-M8-L15
PEEK/PH-M8-L16
PEEK/PH-M8-L20
PEEK/PH-M8-L25
PEEK/PH-M8-L30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
D H
1 Piece(s)Available

9 Days or more

101.740.352.50.5
1 Piece(s)Available

8 Days or more

10240.43.51.3
1 Piece(s)Available

8 Days or more

10250.43.51.3
1 Piece(s)Available

8 Days or more

10260.43.51.3
1 Piece(s)Available

8 Days or more

10280.43.51.3
1 Piece(s)Available

8 Days or more

102100.43.51.3
1 Piece(s)Available

8 Days or more

102120.43.51.3
1 Piece(s)Available

8 Days or more

102.640.454.51.7
1 Piece(s)Available

9 Days or more

102.650.454.51.7
1 Piece(s)Available

8 Days or more

102.660.454.51.7
1 Piece(s)Available

9 Days or more

102.680.454.51.7
1 Piece(s)Available

8 Days or more

102.6100.454.51.7
1 Piece(s)Available

8 Days or more

102.6120.454.51.7
1 Piece(s)Available

8 Days or more

10340.55.52
1 Piece(s)Available

19 Days or more

10350.55.52
1 Piece(s)Available

8 Days or more

10360.55.52
1 Piece(s)Available

24 Days or more

10380.55.52
1 Piece(s)Available

8 Days or more

103100.55.52
1 Piece(s)Available

9 Days or more

103120.55.52
1 Piece(s)Available

9 Days or more

103150.55.52
1 Piece(s)Available

8 Days or more

103160.55.52
1 Piece(s)Available

8 Days or more

103200.55.52
1 Piece(s)Available

9 Days or more

103250.55.52
1 Piece(s)Available

8 Days or more

103500.55.52
1 Piece(s)Available

8 Days or more

10450.772.6
1 Piece(s)Available

8 Days or more

10460.772.6
1 Piece(s)Available

8 Days or more

10480.772.6
1 Piece(s)Available

9 Days or more

104100.772.6
1 Piece(s)Available

9 Days or more

104120.772.6
1 Piece(s)Available

9 Days or more

104150.772.6
1 Piece(s)Available

9 Days or more

104160.772.6
1 Piece(s)Available

9 Days or more

104200.772.6
1 Piece(s)Available

9 Days or more

104250.772.6
1 Piece(s)Available

9 Days or more

104300.772.6
1 Piece(s)Available

9 Days or more

104400.772.6
1 Piece(s)Available

9 Days or more

10560.893.3
1 Piece(s)Available

9 Days or more

10580.893.3
1 Piece(s)Available

9 Days or more

105100.893.3
1 Piece(s)Available

9 Days or more

105120.893.3
1 Piece(s)Available

8 Days or more

105150.893.3
1 Piece(s)Available

9 Days or more

105160.893.3
1 Piece(s)Available

8 Days or more

105200.893.3
1 Piece(s)Available

9 Days or more

105250.893.3
1 Piece(s)Available

9 Days or more

105300.893.3
1 Piece(s)Available

9 Days or more

10610110.53.9
1 Piece(s)Available

9 Days or more

10612110.53.9
1 Piece(s)Available

9 Days or more

10615110.53.9
1 Piece(s)Available

9 Days or more

10616110.53.9
1 Piece(s)Available

8 Days or more

10620110.53.9
1 Piece(s)Available

9 Days or more

10625110.53.9
1 Piece(s)Available

9 Days or more

10630110.53.9
1 Piece(s)Available

9 Days or more

108121.25145.2
1 Piece(s)Available

9 Days or more

108151.25145.2
1 Piece(s)Available

9 Days or more

108161.25145.2
1 Piece(s)Available

9 Days or more

108201.25145.2
1 Piece(s)Available

9 Days or more

108251.25145.2
1 Piece(s)Available

9 Days or more

108301.25145.2

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape No Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc. Application Standard
Plastic Material PEEK

Additional Products in this Category

Tech Support