(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polyacetal Collars- POM/SP series.

Polyacetal Collars- POM/SP series.
  • Volume Discount

•Shape: Standard
•Material: Polyacetal
•Sale Unit: Low Quantity (can be purchased from one)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
POM/SP-2.1-4-3
POM/SP-2.1-4-4
POM/SP-2.1-4-5
POM/SP-2.1-4-6
POM/SP-2.1-4-8
POM/SP-2.1-4-10
POM/SP-2.1-4-12
POM/SP-2.1-4-15
POM/SP-2.1-4-20
POM/SP-2.1-4-25
POM/SP-2.1-4-30
POM/SP-2.1-4-40
POM/SP-2.1-4-50
POM/SP-2.7-5-3
POM/SP-2.7-5-4
POM/SP-2.7-5-5
POM/SP-2.7-5-6
POM/SP-2.7-5-8
POM/SP-2.7-5-10
POM/SP-2.7-5-12
POM/SP-2.7-5-15
POM/SP-2.7-5-20
POM/SP-2.7-5-25
POM/SP-2.7-5-30
POM/SP-2.7-5-40
POM/SP-2.7-5-50
POM/SP-3.2-6-3
POM/SP-3.2-6-4
POM/SP-3.2-6-5
POM/SP-3.2-6-6
POM/SP-3.2-6-7
POM/SP-3.2-6-8
POM/SP-3.2-6-10
POM/SP-3.2-6-11
POM/SP-3.2-6-12
POM/SP-3.2-6-13
POM/SP-3.2-6-14
POM/SP-3.2-6-15
POM/SP-3.2-6-16
POM/SP-3.2-6-17
POM/SP-3.2-6-18
POM/SP-3.2-6-20
POM/SP-3.2-6-25
POM/SP-3.2-6-30
POM/SP-3.2-6-35
POM/SP-3.2-6-40
POM/SP-3.2-6-45
POM/SP-3.2-6-50
POM/SP-4.3-8-4
POM/SP-4.3-8-5
POM/SP-4.3-8-6
POM/SP-4.3-8-7
POM/SP-4.3-8-8
POM/SP-4.3-8-10
POM/SP-4.3-8-12
POM/SP-4.3-8-15
POM/SP-4.3-8-18
POM/SP-4.3-8-20
POM/SP-4.3-8-25
POM/SP-4.3-8-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia.
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
Thread Diameter M(Pitch)
(mm)
1 Piece(s)Available

9 Days or more

1042.132
1 Piece(s)Available

9 Days or more

1042.142
1 Piece(s)Available

9 Days or more

1042.152
1 Piece(s)Available

9 Days or more

1042.162
1 Piece(s)Available

9 Days or more

1042.182
1 Piece(s)Available

9 Days or more

1042.1102
1 Piece(s)Available

9 Days or more

1042.1122
1 Piece(s)Available

9 Days or more

1042.1152
1 Piece(s)Available

9 Days or more

1042.1202
1 Piece(s)Available

9 Days or more

1042.1252
1 Piece(s)Available

9 Days or more

1042.1302
1 Piece(s)Available

9 Days or more

1042.1402
1 Piece(s)Available

9 Days or more

1042.1502
1 Piece(s)Available

8 Days or more

1052.732.6
1 Piece(s)Available

9 Days or more

1052.742.6
1 Piece(s)Available

9 Days or more

1052.752.6
1 Piece(s)Available

9 Days or more

1052.762.6
1 Piece(s)Available

9 Days or more

1052.782.6
1 Piece(s)Available

9 Days or more

1052.7102.6
1 Piece(s)Available

9 Days or more

1052.7122.6
1 Piece(s)Available

9 Days or more

1052.7152.6
1 Piece(s)Available

9 Days or more

1052.7202.6
1 Piece(s)Available

9 Days or more

1052.7252.6
1 Piece(s)Available

9 Days or more

1052.7302.6
1 Piece(s)Available

9 Days or more

1052.7402.6
1 Piece(s)Available

9 Days or more

1052.7502.6
1 Piece(s)Available

9 Days or more

1063.233
1 Piece(s)Available

8 Days or more

1063.243
1 Piece(s)Available

8 Days or more

1063.253
1 Piece(s)Available

9 Days or more

1063.263
1 Piece(s)Available

9 Days or more

1063.273
1 Piece(s)Available

9 Days or more

1063.283
1 Piece(s)Available

9 Days or more

1063.2103
1 Piece(s)Available

9 Days or more

1063.2113
1 Piece(s)Available

9 Days or more

1063.2123
1 Piece(s)Available

9 Days or more

1063.2133
1 Piece(s)Available

9 Days or more

1063.2143
1 Piece(s)Available

9 Days or more

1063.2153
1 Piece(s)Available

9 Days or more

1063.2163
1 Piece(s)Available

9 Days or more

1063.2173
1 Piece(s)Available

9 Days or more

1063.2183
1 Piece(s)Available

9 Days or more

1063.2203
1 Piece(s)Available

9 Days or more

1063.2253
1 Piece(s)Available

9 Days or more

1063.2303
1 Piece(s)Available

9 Days or more

1063.2353
1 Piece(s)Available

9 Days or more

1063.2403
1 Piece(s)Available

9 Days or more

1063.2453
1 Piece(s)Available

9 Days or more

1063.2503
1 Piece(s)Available

9 Days or more

1084.344
1 Piece(s)Available

8 Days or more

1084.354
1 Piece(s)Available

9 Days or more

1084.364
1 Piece(s)Available

9 Days or more

1084.374
1 Piece(s)Available

9 Days or more

1084.384
1 Piece(s)Available

9 Days or more

1084.3104
1 Piece(s)Available

9 Days or more

1084.3124
1 Piece(s)Available

9 Days or more

1084.3154
1 Piece(s)Available

9 Days or more

1084.3184
1 Piece(s)Available

9 Days or more

1084.3204
1 Piece(s)Available

9 Days or more

1084.3254
1 Piece(s)Available

8 Days or more

1084.3304

Loading...

Basic Information

Shape Standard Material Polyacetal Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support