(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Plastic Screws - Slotted Low Head, PFA/HH

Plastic Screws - Slotted Low Head, PFA/HH
  • Volume Discount

Made from a material that is largely unaffected by most chemical agents. Ideal for use in the semiconductor industry, where regular contact with strong chemical agents is commonplace.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PFA/HH-M4-L10
PFA/HH-M4-L12
PFA/HH-M4-L15
PFA/HH-M4-L20
PFA/HH-M4-L25
PFA/HH-M4-L30
PFA/HH-M5-L10
PFA/HH-M5-L12
PFA/HH-M5-L15
PFA/HH-M5-L20
PFA/HH-M5-L25
PFA/HH-M5-L30
PFA/HH-M6-L10
PFA/HH-M6-L12
PFA/HH-M6-L15
PFA/HH-M6-L20
PFA/HH-M6-L25
PFA/HH-M6-L30
PFA/HH-M8-L10
PFA/HH-M8-L12
PFA/HH-M8-L15
PFA/HH-M8-L20
PFA/HH-M8-L25
PFA/HH-M8-L30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
B C D H
1 Piece(s)Available

12 Days or more

104100.72.61.472.8
1 Piece(s)Available

12 Days or more

104120.72.61.472.8
1 Piece(s)Available

12 Days or more

104150.72.61.472.8
1 Piece(s)Available

12 Days or more

104200.72.61.472.8
1 Piece(s)Available

12 Days or more

104250.72.61.472.8
1 Piece(s)Available

12 Days or more

104300.72.61.472.8
1 Piece(s)Available

12 Days or more

105100.83.31.883.5
1 Piece(s)Available

12 Days or more

105120.83.31.883.5
1 Piece(s)Available

12 Days or more

105150.83.31.883.5
1 Piece(s)Available

12 Days or more

105200.83.31.883.5
1 Piece(s)Available

12 Days or more

105250.83.31.883.5
1 Piece(s)Available

12 Days or more

105300.83.31.883.5
1 Piece(s)Available

12 Days or more

1061013.92.1104
1 Piece(s)Available

12 Days or more

1061213.92.1104
1 Piece(s)Available

12 Days or more

1061513.92.1104
1 Piece(s)Available

12 Days or more

1062013.92.1104
1 Piece(s)Available

12 Days or more

1062513.92.1104
1 Piece(s)Available

12 Days or more

1063013.92.1104
1 Piece(s)Available

8 Days or more

108101.255.22.8135.5
1 Piece(s)Available

12 Days or more

108121.255.22.8135.5
1 Piece(s)Available

12 Days or more

108151.255.22.8135.5
1 Piece(s)Available

12 Days or more

108201.255.22.8135.5
1 Piece(s)Available

25 Days or more

108251.255.22.8135.5
1 Piece(s)Available

12 Days or more

108301.255.22.8135.5

Loading...

  1. 1

Basic Information

Detailed Shape Flat Mounting Hole Shape No Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc. Application Standard
Plastic Material PFA

Additional Products in this Category

Tech Support