(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Low Head, Hex Socket, RENY-BK/LC

Plastic Screws - Low Head, Hex Socket, RENY-BK/LC
  • Volume Discount

[Features]
· Material not affected by most chemicals.
· Suitable for materials in the semiconductor field that are constantly in contact with highly active chemicals.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RENY-BK/LC-M3-L6
RENY-BK/LC-M3-L8
RENY-BK/LC-M3-L10
RENY-BK/LC-M3-L12
RENY-BK/LC-M3-L16
RENY-BK/LC-M3-L20
RENY-BK/LC-M4-L6
RENY-BK/LC-M4-L8
RENY-BK/LC-M4-L10
RENY-BK/LC-M4-L12
RENY-BK/LC-M4-L16
RENY-BK/LC-M4-L20
RENY-BK/LC-M4-L25
RENY-BK/LC-M5-L6
RENY-BK/LC-M5-L8
RENY-BK/LC-M5-L10
RENY-BK/LC-M5-L12
RENY-BK/LC-M5-L16
RENY-BK/LC-M5-L20
RENY-BK/LC-M5-L25
RENY-BK/LC-M5-L30
RENY-BK/LC-M6-L10
RENY-BK/LC-M6-L12
RENY-BK/LC-M6-L16
RENY-BK/LC-M6-L20
RENY-BK/LC-M6-L25
RENY-BK/LC-M6-L30
RENY-BK/LC-M6-L40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
B D H
1 Piece(s)Available

9 Days or more

10360.525.52.6
1 Piece(s)Available

96 Days or more

10380.525.52
1 Piece(s)Available

9 Days or more

103100.525.52
1 Piece(s)Available

9 Days or more

103120.525.52
1 Piece(s)Available

9 Days or more

103160.525.52
1 Piece(s)Available

9 Days or more

103200.525.52
1 Piece(s)Available

9 Days or more

10460.72.572.8
1 Piece(s)Available

9 Days or more

10480.72.572.8
1 Piece(s)Available

9 Days or more

104100.72.572.8
1 Piece(s)Available

9 Days or more

104120.72.572.8
1 Piece(s)Available

9 Days or more

104160.72.572.8
1 Piece(s)Available

9 Days or more

104200.72.572.8
1 Piece(s)Available

9 Days or more

104250.72.572.8
1 Piece(s)Available

9 Days or more

10560.838.53.5
1 Piece(s)Available

9 Days or more

10580.838.53.5
1 Piece(s)Available

9 Days or more

105100.838.53.5
1 Piece(s)Available

9 Days or more

105120.838.53.5
1 Piece(s)Available

9 Days or more

105160.838.53.5
1 Piece(s)Available

9 Days or more

105200.838.53.5
1 Piece(s)Available

9 Days or more

105250.838.53.5
1 Piece(s)Available

9 Days or more

105300.838.53.5
1 Piece(s)Available

9 Days or more

1061014104
1 Piece(s)Available

9 Days or more

1061214104
1 Piece(s)Available

9 Days or more

1061614104
1 Piece(s)Available

9 Days or more

1062014104
1 Piece(s)Available

9 Days or more

1062514104
1 Piece(s)Available

9 Days or more

1063014104
1 Piece(s)Available

9 Days or more

1064014104

Loading...

  1. 1

Basic Information

Detailed Shape Low Head Mounting Hole Shape No Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc. Application Standard
Plastic Material RENY

Additional Products in this Category

Tech Support