(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Ultra Low Head, Torx Drive, RENY-BK/SH

Plastic Screws - Ultra Low Head, Torx Drive, RENY-BK/SH
  • Volume Discount

Excellent in strength, modulus of elasticity, oil resistance, and heat resistance, this bolt is used in precision machine parts and the like. It withstands continuous operation at a temperature of 105°C and complies with the flammability standard UL94HB.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RENY-BK/SH-M3-L6
RENY-BK/SH-M3-L8
RENY-BK/SH-M3-L10
RENY-BK/SH-M3-L12
RENY-BK/SH-M3-L16
RENY-BK/SH-M3-L20
RENY-BK/SH-M4-L6
RENY-BK/SH-M4-L8
RENY-BK/SH-M4-L10
RENY-BK/SH-M4-L12
RENY-BK/SH-M4-L16
RENY-BK/SH-M4-L20
RENY-BK/SH-M4-L25
RENY-BK/SH-M5-L6
RENY-BK/SH-M5-L8
RENY-BK/SH-M5-L10
RENY-BK/SH-M5-L12
RENY-BK/SH-M5-L16
RENY-BK/SH-M5-L20
RENY-BK/SH-M5-L25
RENY-BK/SH-M5-L30
RENY-BK/SH-M6-L10
RENY-BK/SH-M6-L12
RENY-BK/SH-M6-L16
RENY-BK/SH-M6-L20
RENY-BK/SH-M6-L25
RENY-BK/SH-M6-L30
RENY-BK/SH-M6-L40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
D H
1 Piece(s)Available

9 Days or more

10360.561.3
1 Piece(s)Available

9 Days or more

10380.561.3
1 Piece(s)Available

9 Days or more

103100.561.3
1 Piece(s)Available

9 Days or more

103120.561.3
1 Piece(s)Available

9 Days or more

103160.561.3
1 Piece(s)Available

9 Days or more

103200.561.3
1 Piece(s)Available

9 Days or more

10460.781.5
1 Piece(s)Available

9 Days or more

10480.781.5
1 Piece(s)Available

9 Days or more

104100.781.5
1 Piece(s)Available

9 Days or more

104120.781.5
1 Piece(s)Available

9 Days or more

104160.781.5
1 Piece(s)Available

9 Days or more

104200.781.5
1 Piece(s)Available

9 Days or more

104250.781.5
1 Piece(s)Available

9 Days or more

10560.891.5
1 Piece(s)Available

9 Days or more

10580.891.5
1 Piece(s)Available

9 Days or more

105100.891.5
1 Piece(s)Available

8 Days or more

105120.891.5
1 Piece(s)Available

9 Days or more

105160.891.5
1 Piece(s)Available

9 Days or more

105200.891.5
1 Piece(s)Available

9 Days or more

105250.891.5
1 Piece(s)Available

9 Days or more

105300.891.5
1 Piece(s)Available

9 Days or more

106101101.5
1 Piece(s)Available

9 Days or more

106121101.5
1 Piece(s)Available

9 Days or more

106161101.5
1 Piece(s)Available

9 Days or more

106201101.5
1 Piece(s)Available

9 Days or more

106251101.5
1 Piece(s)Available

9 Days or more

106301101.5
1 Piece(s)Available

9 Days or more

106401101.5

Loading...

  1. 1

Basic Information

Detailed Shape Extra Low Head Mounting Hole Shape No Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc. Application Standard
Plastic Material RENY

Additional Products in this Category

Tech Support