(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Plastic Screws - Pan Head, Phillips Drive, Tapping Screw, RENY/TPH (Part Numbers)

Plastic Screws - Pan Head, Phillips Drive, Tapping Screw, RENY/TPH
  • Volume Discount

Resin screw with excellent strength, elasticity, oil resistance, and heat resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RENY/TPH-M3-L8
RENY/TPH-M3-L10
RENY/TPH-M4-L8
RENY/TPH-M4-L10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
D H
1 Piece(s)Available

9 Days or more

10380.55.52
1 Piece(s)Available

9 Days or more

103100.55.52
1 Piece(s)Available

9 Days or more

10480.772.6
1 Piece(s)Available

9 Days or more

104100.772.6

Loading...

  1. 1

Basic Information

Mounting Hole Shape No Basic Shape Standard (Round) Material Resin
Surface Treatment (Details) No Thread ridge Type Metric coarse Additional Shapes Standard
Sales Unit Low Quantity Available beginning with 1 pc. Application Standard Plastic Material RENY

Additional Products in this Category

Tech Support