(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dowel Pin with Inner Screw MDP【1-100 Pieces Per Package】

Part Number

Configured Part Number is shown.

Size  Tolerance Screw size  Pitch  Screw length  A B C
? D M P S
5 M6
H7
3 0.5 6 1.5 0.3 - 0.4 0.3
6 4 0.7 8 2 0.3 - 0.4 0.3
8 5 0.8 8 2 0.3 - 0.4 0.5
10 5 0.8 8 2.5 0.3 - 0.4 0.5
12 6 1 10 2.5 0.4 - 0.5 1
13 6 1 10 2.5 0.4 - 0.5 1
16 8 1.25 15 3 0.6-0.7 1.5
20 10 1.5 18 3 0.8 - 0.9 1.5
25 12 1.75 20 3.5 1.0-1.2 2
Part Number
MDP-6X15
MDP-6X20
MDP-6X25
MDP-6X30
MDP-6X35
MDP-6X40
MDP-6X45
MDP-6X50
MDP-6X60
MDP-8X20
MDP-8X25
MDP-8X30
MDP-8X35
MDP-8X40
MDP-8X45
MDP-8X50
MDP-8X55
MDP-8X60
MDP-8X65
MDP-8X70
MDP-10X20
MDP-10X25
MDP-10X30
MDP-10X35
MDP-10X40
MDP-10X45
MDP-10X50
MDP-10X55
MDP-10X75
MDP-10X100
MDP-12X30
MDP-12X35
MDP-12X40
MDP-12X45
MDP-12X50
MDP-12X55
MDP-12X60
MDP-13X30
MDP-13X35
MDP-13X40
MDP-13X45
MDP-13X50
MDP-13X55
MDP-13X60
MDP-13X65
MDP-13X70
MDP-13X75
MDP-13X80
MDP-13X90
MDP-13X100
MDP-16X40
MDP-16X45
MDP-16X50
MDP-16X60
MDP-16X70
MDP-16X80
MDP-16X90
MDP-16X100
MDP-20X50
MDP-20X60
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSDiameter
(mm)
Length
(mm)
Min. Qty of Sale
1 Piece(s)Available

8 Days or more

10615Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10620Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10625Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10630Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10635Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10640Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10645Box/package
1 Piece(s)Available

8 Days or more

10650Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10660Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10820Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10825Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10830Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10835Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10840Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10845Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10850Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10855Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10860Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10865Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10870Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101020Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101025Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101030Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101035Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101040Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101045Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101050Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101055Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101075Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1010100Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101230Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101235Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101240Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101245Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101250Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101255Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101260Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101330Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101335Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101340Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101345Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101350Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101355Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101360Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101365Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101370Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101375Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101380Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101390Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1013100Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101640Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101645Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101650Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101660Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101670Low Quantity Available beginning with 1 pc.

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101680Box/package

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

101690Box/package
1 Piece(s)Available

8 Days or more

1016100Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

102050Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

102060Low Quantity Available beginning with 1 pc.

Loading...

Basic Information

Shape Straight/Parallel Joggling Style Positive Tolerance Shaft End Shape Internal Thread
Material Details Iron Surface Finish No Tolerance No

Additional Products in this Category

Tech Support