(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A dowel pin with an inner screw that complies with the Himeno standards (THMDP).
| ||||||||||||||||||||||||||
Part No. | Nominal diameter | Tolerance h7 | MXP | L1 | L2 | Ca | Cb | |||||||||||||||||||
THMDP05 | 5 | + 0 -0.012 | 3 � 0.5 | 6 | 1.5 | 0.3 | 0.3 to 0.4 | |||||||||||||||||||
THMDP06 | 6 | + 0 -0.012 | 4 � 0.7 | 8 | 2 | 0.3 | 0.3 to 0.4 | |||||||||||||||||||
THMDP 08 | 8 | + 0 -0.015 | 5 � 0.8 | 8 | 2 | 0.5 | 0.3 to 0.4 | |||||||||||||||||||
THMDP 10 | 10 | + 0 -0.015 | 6 � 1.0 | 10 | 2.5 | 0.5 | 0.4 to 0.5 | |||||||||||||||||||
THMDP 12 | 12 | + 0 -0.018 | 6 � 1.0 | 10 | 2.5 | 1 | 0.4 to 0.5 | |||||||||||||||||||
THMDP 13 | 13 | + 0 -0.018 | 8 � 1.25 | 15 | 2.5 | 1 | 0.6 to 0.7 | |||||||||||||||||||
THMDP16 | 16 | + 0 -0.018 | 8 � 1.25 | 15 | 3 | 1.5 | 0.6 to 0.7 | |||||||||||||||||||
THMDP 20 | 20 | + 0 -0.021 | 10 � 1.5 | 18 | 3 | 1.5 | 0.8 to 0.9 | |||||||||||||||||||
Loading...
Shape | Straight/Parallel Joggling | Style | Negative Tolerance | Shaft End Shape | Internal Thread |
---|---|---|---|---|---|
Material Details | Iron | Surface Finish | No | Min. Qty of Sale | Low Quantity Available beginning with 1 pc. |
Tolerance | No | JIS Standard | New JIS |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy