(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Leaf spring type, TCS-B series. (Part Numbers)

Flexible Couplings - Leaf spring type, TCS-B series.
  • Volume Discount

Flexible leaf spring type couplings, TCS-B series. High torsional stiffness. Response control is improved.

 

 

Part Number
TCS-65B-14X14
TCS-65B-14X15
TCS-65B-14X16
TCS-65B-14X17
TCS-65B-14X18
TCS-65B-14X19
TCS-65B-14X20
TCS-65B-14X22
TCS-65B-14X24
TCS-65B-14X25
TCS-65B-14X28
TCS-65B-14X30
TCS-65B-14X32
TCS-65B-14X35
TCS-65B-15X15
TCS-65B-15X16
TCS-65B-15X17
TCS-65B-15X18
TCS-65B-15X19
TCS-65B-15X20
TCS-65B-15X22
TCS-65B-15X24
TCS-65B-15X25
TCS-65B-15X28
TCS-65B-15X30
TCS-65B-15X32
TCS-65B-15X35
TCS-65B-16X16
TCS-65B-16X17
TCS-65B-16X18
TCS-65B-16X19
TCS-65B-16X20
TCS-65B-16X22
TCS-65B-16X24
TCS-65B-16X25
TCS-65B-16X28
TCS-65B-16X30
TCS-65B-16X32
TCS-65B-16X35
TCS-65B-17X17
TCS-65B-17X18
TCS-65B-17X19
TCS-65B-17X20
TCS-65B-17X22
TCS-65B-17X24
TCS-65B-17X25
TCS-65B-17X28
TCS-65B-17X30
TCS-65B-17X32
TCS-65B-17X35
TCS-65B-18X18
TCS-65B-18X19
TCS-65B-18X20
TCS-65B-18X22
TCS-65B-18X24
TCS-65B-18X25
TCS-65B-18X28
TCS-65B-18X30
TCS-65B-18X32
TCS-65B-18X35
TCS-65B-19X19
TCS-65B-19X20
TCS-65B-19X22
TCS-65B-19X24
TCS-65B-19X25
TCS-65B-19X28
TCS-65B-19X30
TCS-65B-19X32
TCS-65B-19X35
TCS-65B-20X20
TCS-65B-20X22
TCS-65B-20X24
TCS-65B-20X25
TCS-65B-20X28
TCS-65B-20X30
TCS-65B-20X32
TCS-65B-20X35
TCS-65B-22X22
TCS-65B-22X24
TCS-65B-22X25
TCS-65B-22X28
TCS-65B-22X30
TCS-65B-22X32
TCS-65B-22X35
TCS-65B-24X24
TCS-65B-24X25
TCS-65B-24X28
TCS-65B-24X30
TCS-65B-24X32
TCS-65B-24X35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
d1(d)
(mm)
d2
(mm)
Outer Dia. A
(Ø)
Full length L (LL)
(mm)
Allowable Torque
(N•m)
Axial displacement(±)
(mm)
Moment of Inertia
(kg・m2)
1 Piece(s)Available

19 Days or more

1050.01~100.0014146554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0014156554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0014166554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0014176554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0014186554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0014196554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0014206554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0014226554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0014246554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0014256554.5800.464.01X10-4
1 Piece(s)Available

20 Days or more

1050.01~100.0014286554.5800.464.01X10-4
1 Piece(s)Available

20 Days or more

1050.01~100.0014306554.5800.464.01X10-4
1 Piece(s)Available

20 Days or more

1050.01~100.0014326554.5800.464.01X10-4
1 Piece(s)Available

20 Days or more

1050.01~100.0014356554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0015156554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0015166554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0015176554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0015186554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0015196554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0015206554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0015226554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0015246554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0015256554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0015286554.5800.464.01X10-4
1 Piece(s)Available

20 Days or more

1050.01~100.0015306554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0015326554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0015356554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0016166554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0016176554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0016186554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0016196554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0016206554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0016226554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0016246554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0016256554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0016286554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0016306554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0016326554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0016356554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0017176554.5800.464.01X10-4
1 Piece(s)Available

20 Days or more

1050.01~100.0017186554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0017196554.5800.464.01X10-4
1 Piece(s)Available

20 Days or more

1050.01~100.0017206554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0017226554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0017246554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0017256554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0017286554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0017306554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0017326554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0017356554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0018186554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0018196554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0018206554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0018226554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0018246554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0018256554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0018286554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0018306554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0018326554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0018356554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0019196554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0019206554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0019226554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0019246554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0019256554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0019286554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0019306554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0019326554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0019356554.5800.464.01X10-4
1 Piece(s)Available

20 Days or more

1050.01~100.0020206554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0020226554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0020246554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0020256554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0020286554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0020306554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0020326554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0020356554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0022226554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0022246554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0022256554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0022286554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0022306554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0022326554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0022356554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0024246554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0024256554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0024286554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0024306554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0024326554.5800.464.01X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0024356554.5800.464.01X10-4

Loading...

Basic Information

Type Precision Springs Shaft Fitting Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Servo Motor / Pulse Motor
Max. Rotational Speed Range(r/min) 4001~10000 Feature High Torque / High accuracy Body Material 1045 Carbon Steel
Category Coupling body Max. Rotational Speed(r/min) 10000 Allowable Angular Misalignment(deg) 1
Allowable Lateral Misalignment Range(mm) 0.02~0.2 Allowable Lateral Misalignment(mm) 0.02 Flat Springs 304 Stainless Steel

Additional Products in this Category

Tech Support