(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Leaf spring type, TAD-C series.

Flexible Couplings - Leaf spring type, TAD-C series.
  • Volume Discount

Flexible leaf spring type couplings, TAD-C series. Ultra-lightweight duraluminum. By improving torque transmission with lightweight duraluminum, rigid body and leaf spring, performance increases.

 

 

 

Part Number
TAD-48C-10X12
TAD-48C-10X14
TAD-48C-10X15
TAD-48C-10X16
TAD-48C-10X17
TAD-48C-10X19
TAD-48C-10X20
TAD-48C-10X24
TAD-48C-12X12
TAD-48C-12X14
TAD-48C-12X15
TAD-48C-12X16
TAD-48C-12X17
TAD-48C-12X18
TAD-48C-12X19
TAD-48C-12X20
TAD-48C-12X24
TAD-48C-14X14
TAD-48C-14X15
TAD-48C-14X16
TAD-48C-14X17
TAD-48C-14X18
TAD-48C-14X19
TAD-48C-14X20
TAD-48C-14X22
TAD-48C-14X24
TAD-48C-14X25
TAD-48C-15X15
TAD-48C-15X16
TAD-48C-15X17
TAD-48C-15X18
TAD-48C-15X19
TAD-48C-15X20
TAD-48C-15X22
TAD-48C-15X24
TAD-48C-15X25
TAD-48C-16X16
TAD-48C-16X17
TAD-48C-16X18
TAD-48C-16X19
TAD-48C-16X20
TAD-48C-16X22
TAD-48C-16X24
TAD-48C-16X25
TAD-48C-17X17
TAD-48C-17X19
TAD-48C-17X22
TAD-48C-17X24
TAD-48C-17X25
TAD-48C-18X18
TAD-48C-18X19
TAD-48C-18X20
TAD-48C-18X22
TAD-48C-18X24
TAD-48C-18X25
TAD-48C-19X19
TAD-48C-19X20
TAD-48C-19X22
TAD-48C-19X24
TAD-48C-19X25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
d1(d)
(mm)
d2
(mm)
Outer Dia. A
(Ø)
Full length L (LL)
(mm)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Axial displacement(±)
(mm)
Moment of Inertia
(kg・m2)
1 Piece(s)Available

14 Days or more

1020.01~50.0010124856.5350.260.670.54X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010144856.5350.260.670.54X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010154856.5350.260.670.54X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010164856.5350.260.670.54X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010174856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010194856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010204856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010244856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012124856.5350.260.670.54X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012144856.5350.260.670.54X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012154856.5350.260.670.54X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012164856.5350.260.670.54X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012174856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012184856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012194856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012204856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012244856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014144856.5350.260.670.54X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014154856.5350.260.670.54X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014164856.5350.260.670.54X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014174856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014184856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014194856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014204856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014224856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014244856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014254856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015154856.5350.260.670.54X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015164856.5350.260.670.54X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015174856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015184856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015194856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015204856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015224856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015244856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015254856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016164856.5350.260.670.54X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016174856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016184856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016194856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016204856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016224856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016244856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016254856.5350.260.670.65X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0017174856.5350.260.670.77X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0017194856.5350.260.670.77X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0017224856.5350.260.670.77X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0017244856.5350.260.670.77X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0017254856.5350.260.670.77X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0018184856.5350.260.670.77X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0018194856.5350.260.670.77X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0018204856.5350.260.670.77X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0018224856.5350.260.670.77X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0018244856.5350.260.670.77X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0018254856.5350.260.670.77X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0019194856.5350.260.670.77X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0019204856.5350.260.670.77X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0019224856.5350.260.670.77X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0019244856.5350.260.670.77X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0019254856.5350.260.670.77X10-4

Loading...

Basic Information

Type Precision Springs Shaft Fitting Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Servo Motor / Pulse Motor
Max. Rotational Speed Range(r/min) 4001~10000 Feature High accuracy / Low Inertia Moment Body Material A7075
Category Coupling body Max. Rotational Speed(r/min) 10000 Allowable Angular Misalignment(deg) 1
Allowable Lateral Misalignment Range(mm) 0.21~0.40 Flat Springs 304 Stainless Steel

Additional Products in this Category

Tech Support