(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Leaf spring type, LCS-M series. (Part Numbers)

Flexible Couplings - Leaf spring type, LCS-M series.
  • Volume Discount

Flexible leaf spring type couplings, LCS-M series. Shaft securing by means of a combination of inclined shaft and clamp fastening.

 

Part Number
LCS-55M-11LX12B
LCS-55M-11LX14B
LCS-55M-11LX16B
LCS-55M-11LX18B
LCS-55M-11LX19B
LCS-65M-11LX14B
LCS-65M-11LX16B
LCS-65M-11LX18B
LCS-65M-11LX20B
LCS-65M-11LX22B
LCS-65M-16LX14B
LCS-65M-16LX16B
LCS-65M-16LX18B
LCS-65M-16LX20B
LCS-65M-16LX22B
LCS-65M-16LX24B
LCS-65M-16LX25B
LCS-80M-16LX15B
LCS-80M-16LX18B
LCS-80M-16LX20B
LCS-80M-16LX24B
LCS-80M-16LX28B
LCS-80M-16LX32B
LCS-80M-16LX35B
LCS-90M-16LX19B
LCS-90M-16LX20B
LCS-90M-16LX24B
LCS-90M-16LX28B
LCS-90M-16LX32B
LCS-90M-16LX35B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
d1(d)
(mm)
d2
(mm)
Outer Dia. A
(Ø)
Full length L (LL)
(mm)
Allowable Torque
(N•m)
Axial displacement(±)
(mm)
Moment of Inertia
(kg・m2)
1 Piece(s)Available

14 Days or more

1020.01~50.0012115544.8250.390.93X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014115544.8250.390.93X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016115544.8250.390.93X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0018115544.8250.390.93X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0019115544.8250.390.93X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014116554.5400.462.15X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016116554.5400.462.15X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0018116554.5400.462.15X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0020116554.5400.462.15X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0022116554.5400.462.15X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014166570400.462.19X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016166570400.462.19X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0018166570400.462.19X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0020166570400.462.19X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0022166570400.462.19X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0024166570400.462.19X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0025166570400.462.19X10-4
1 Piece(s)Available

14 Days or more

1050.01~100.0015168074.8800.585.40X10-4
1 Piece(s)Available

14 Days or more

1050.01~100.0018168074.8800.585.40X10-4
1 Piece(s)Available

14 Days or more

1050.01~100.0020168074.8800.585.40X10-4
1 Piece(s)Available

14 Days or more

1050.01~100.0024168074.8800.585.40X10-4
1 Piece(s)Available

14 Days or more

1050.01~100.0028168074.8800.585.40X10-4
1 Piece(s)Available

14 Days or more

1050.01~100.0032168074.8800.585.40X10-4
1 Piece(s)Available

14 Days or more

1050.01~100.0035168074.8800.585.40X10-4
1 Piece(s)Available

14 Days or more

10100~Less than 50019169079.51800.641.01X10-3
1 Piece(s)Available

14 Days or more

10100~Less than 50020169079.51800.641.01X10-3
1 Piece(s)Available

14 Days or more

10100~Less than 50024169079.51800.641.01X10-3
1 Piece(s)Available

14 Days or more

10100~Less than 50028169079.51800.641.01X10-3
1 Piece(s)Available

14 Days or more

10100~Less than 50032169079.51800.641.01X10-3
1 Piece(s)Available

14 Days or more

10100~Less than 50035169079.51800.641.01X10-3

Loading...

  1. 1

Basic Information

Type Precision Springs Shaft Fitting Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Servo Motor / Pulse Motor
Max. Rotational Speed Range(r/min) 4001~10000 Body Material 1045 Carbon Steel Category Coupling body
Max. Rotational Speed(r/min) 10000 Allowable Angular Misalignment(deg) 1 Allowable Lateral Misalignment Range(mm) 0.02~0.2
Allowable Lateral Misalignment(mm) 0.02 Flat Springs 304 Stainless Steel

Additional Products in this Category

Tech Support