(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Precision, leaf spring type, LAS-C series. (Part Numbers)

Flexible Couplings - Precision, leaf spring type, LAS-C series.
  • Volume Discount

Flexible precision couplings with leaf spring. High precision and high flexibility rotational transmission is possible due to its double clamping and backlash-free structure. Ideal for servo and stepper motors.

 

Part Number
LAS-12C-3X3
LAS-12C-3X4
LAS-12C-3X5
LAS-12C-4X4
LAS-12C-4X5
LAS-12C-5X5
LAS-15C-3X3
LAS-15C-3X4
LAS-15C-3X5
LAS-15C-4X4
LAS-15C-4X5
LAS-15C-5X5
LAS-20C-4X4
LAS-20C-4X5
LAS-20C-4X6
LAS-20C-4X7
LAS-20C-4X8
LAS-20C-5X5
LAS-20C-5X6
LAS-20C-5X7
LAS-20C-5X8
LAS-20C-6X6
LAS-20C-6X7
LAS-20C-6X8
LAS-20C-7X7
LAS-20C-7X8
LAS-20C-8X8
LAS-25C-6X6
LAS-25C-6X6.35
LAS-25C-6X7
LAS-25C-6X8
LAS-25C-6X9.525
LAS-25C-6X10
LAS-25C-6.35X6.35
LAS-25C-6.35X7
LAS-25C-6.35X8
LAS-25C-6.35X9.525
LAS-25C-6.35X10
LAS-25C-7X7
LAS-25C-7X8
LAS-25C-7X9.525
LAS-25C-7X10
LAS-25C-8X8
LAS-25C-8X9.525
LAS-25C-8X10
LAS-25C-9.525X9.525
LAS-25C-9.525X10
LAS-25C-10X10
LAS-30C-6X6
LAS-30C-6X7
LAS-30C-6X8
LAS-30C-6X10
LAS-30C-6X11
LAS-30C-6X12
LAS-30C-6X14
LAS-30C-7X7
LAS-30C-7X8
LAS-30C-7X10
LAS-30C-7X11
LAS-30C-7X12
LAS-30C-7X14
LAS-30C-8X8
LAS-30C-8X10
LAS-30C-8X11
LAS-30C-8X12
LAS-30C-8X14
LAS-30C-10X10
LAS-30C-10X11
LAS-30C-10X12
LAS-30C-10X14
LAS-30C-11X11
LAS-30C-11X12
LAS-30C-11X14
LAS-30C-12X12
LAS-30C-12X14
LAS-30C-14X14
LAS-35C-8X8
LAS-35C-8X10
LAS-35C-8X11
LAS-35C-8X12
LAS-35C-8X14
LAS-35C-8X15
LAS-35C-8X16
LAS-35C-10X10
LAS-35C-10X11
LAS-35C-10X12
LAS-35C-10X14
LAS-35C-10X15
LAS-35C-10X16
LAS-35C-11X11
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
d1(d)
(mm)
d2
(mm)
Outer Dia. A
(Ø)
Full length L (LL)
(mm)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Axial displacement(±)
(mm)
Moment of Inertia
(kg・m2)
1 Piece(s)Available

11 Days or more

100.05~1.00331212.40.250.50.010.040.06X10-6
1 Piece(s)Available

11 Days or more

100.05~1.00341212.40.250.50.010.040.06X10-6
1 Piece(s)Available

8 Days or more

100.05~1.00351212.40.250.50.010.040.06X10-6
1 Piece(s)Available

11 Days or more

100.05~1.00441212.40.250.50.010.040.06X10-6
1 Piece(s)Available

11 Days or more

100.05~1.00451212.40.250.50.010.040.06X10-6
1 Piece(s)Available

11 Days or more

100.05~1.00551212.40.250.50.010.040.06X10-6
1 Piece(s)Available

12 Days or more

100.05~1.00331516.20.60.50.010.050.22X10-6
1 Piece(s)Available

12 Days or more

100.05~1.00341516.20.60.50.010.050.22X10-6
1 Piece(s)Available

12 Days or more

100.05~1.00351516.20.60.50.010.050.22X10-6
1 Piece(s)Available

12 Days or more

100.05~1.00441516.20.60.50.010.050.22X10-6
1 Piece(s)Available

12 Days or more

100.05~1.00451516.20.60.50.010.050.22X10-6
1 Piece(s)Available

12 Days or more

100.05~1.00551516.20.60.50.010.050.22X10-6
1 Piece(s)Available

12 Days or more

101.01~3.00442018.81.310.020.130.79X10-6
1 Piece(s)Available

12 Days or more

101.01~3.00452018.81.310.020.130.79X10-6
1 Piece(s)Available

12 Days or more

101.01~3.00462018.81.310.020.130.79X10-6
1 Piece(s)Available

12 Days or more

101.01~3.00472018.81.310.020.130.79X10-6
1 Piece(s)Available

12 Days or more

101.01~3.00482018.81.310.020.130.79X10-6
1 Piece(s)Available

12 Days or more

101.01~3.00552018.81.310.020.130.79X10-6
1 Piece(s)Available

12 Days or more

101.01~3.00562018.81.310.020.130.79X10-6
1 Piece(s)Available

12 Days or more

101.01~3.00572018.81.310.020.130.79X10-6
1 Piece(s)Available

12 Days or more

101.01~3.00582018.81.310.020.130.79X10-6
1 Piece(s)Available

12 Days or more

101.01~3.00662018.81.310.020.130.79X10-6
1 Piece(s)Available

12 Days or more

101.01~3.00672018.81.310.020.130.79X10-6
1 Piece(s)Available

12 Days or more

101.01~3.00682018.81.310.020.130.79X10-6
1 Piece(s)Available

12 Days or more

101.01~3.00772018.81.310.020.130.79X10-6
1 Piece(s)Available

12 Days or more

101.01~3.00782018.81.310.020.130.79X10-6
1 Piece(s)Available

12 Days or more

100.05~1.00882018.81.310.020.130.79X10-6
1 Piece(s)Available

12 Days or more

101.01~3.00662523.42.810.020.152.31X10-6
1 Piece(s)Available

12 Days or more

101.01~3.0066.352523.42.810.020.152.31X10-6
1 Piece(s)Available

12 Days or more

101.01~3.00672523.42.810.020.152.31X10-6
1 Piece(s)Available

12 Days or more

101.01~3.00682523.42.810.020.152.31X10-6
1 Piece(s)Available

12 Days or more

101.01~3.0069.5252523.42.810.020.152.31X10-6
1 Piece(s)Available

12 Days or more

101.01~3.006102523.42.810.020.152.31X10-6
1 Piece(s)Available

12 Days or more

101.01~3.006.356.352523.42.810.020.152.31X10-6
1 Piece(s)Available

13 Days or more

101.01~3.006.3572523.42.810.020.152.31X10-6
1 Piece(s)Available

13 Days or more

101.01~3.006.3582523.42.810.020.152.31X10-6
1 Piece(s)Available

12 Days or more

101.01~3.006.359.5252523.42.810.020.152.31X10-6
1 Piece(s)Available

12 Days or more

101.01~3.006.35102523.42.810.020.152.31X10-6
1 Piece(s)Available

12 Days or more

101.01~3.00772523.42.810.020.152.31X10-6
1 Piece(s)Available

12 Days or more

101.01~3.00782523.42.810.020.152.31X10-6
1 Piece(s)Available

13 Days or more

101.01~3.0079.5252523.42.810.020.152.31X10-6
1 Piece(s)Available

12 Days or more

101.01~3.007102523.42.810.020.152.31X10-6
1 Piece(s)Available

8 Days or more

101.01~3.00882523.42.810.020.152.31X10-6
1 Piece(s)Available

13 Days or more

101.01~3.0089.5252523.42.810.020.152.31X10-6
1 Piece(s)Available

12 Days or more

101.01~3.008102523.42.810.020.152.31X10-6
1 Piece(s)Available

13 Days or more

101.01~3.009.5259.5252523.42.810.020.152.31X10-6
1 Piece(s)Available

13 Days or more

101.01~3.009.525102523.42.810.020.152.31X10-6
1 Piece(s)Available

12 Days or more

101.01~3.0010102523.42.810.020.152.31X10-6
1 Piece(s)Available

12 Days or more

103.01~5.00663024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.00673024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.00683024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.006103024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.006113024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.006123024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.006143024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.00773024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.00783024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.007103024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.007113024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.007123024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.007143024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.00883024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.008103024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.008113024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.008123024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.008143024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.0010103024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.0010113024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.0010123024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.0010143024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.0011113024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.0011123024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.0011143024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.0012123024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.0012143024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.0014143024.43.610.020.24.89X10-6
1 Piece(s)Available

12 Days or more

103.01~5.00883527510.020.231.01X10-5
1 Piece(s)Available

12 Days or more

103.01~5.008103527510.020.231.01X10-5
1 Piece(s)Available

12 Days or more

103.01~5.008113527510.020.231.01X10-5
1 Piece(s)Available

12 Days or more

103.01~5.008123527510.020.231.01X10-5
1 Piece(s)Available

12 Days or more

103.01~5.008143527510.020.231.01X10-5
1 Piece(s)Available

12 Days or more

103.01~5.008153527510.020.231.01X10-5
1 Piece(s)Available

12 Days or more

103.01~5.008163527510.020.231.01X10-5
1 Piece(s)Available

12 Days or more

103.01~5.0010103527510.020.231.01X10-5
1 Piece(s)Available

12 Days or more

103.01~5.0010113527510.020.231.01X10-5
1 Piece(s)Available

12 Days or more

103.01~5.0010123527510.020.231.01X10-5
1 Piece(s)Available

12 Days or more

103.01~5.0010143527510.020.231.01X10-5
1 Piece(s)Available

12 Days or more

103.01~5.0010153527510.020.231.01X10-5
1 Piece(s)Available

12 Days or more

103.01~5.0010163527510.020.231.01X10-5
1 Piece(s)Available

12 Days or more

103.01~5.0011113527510.020.231.01X10-5

Loading...

Basic Information

Type Precision Springs Shaft Fitting Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Servo Motor / Pulse Motor / Encoder
Max. Rotational Speed Range(r/min) 4001~10000 Feature High torsional rigidity / Low Inertia Moment Body Material A2017
Category Coupling body Max. Rotational Speed(r/min) 10000 Allowable Lateral Misalignment Range(mm) 0.02~0.2
Flat Springs 304 Stainless Steel

Additional Products in this Category

Tech Support