(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Precision, leaf spring type, LAD-C series.

Flexible Couplings - Precision, leaf spring type, LAD-C series.
  • Volume Discount

Flexible precision couplings with leaf spring. High precision and high flexibility rotational transmission is possible due to its double clamping and backlash-free structure.

 

Part Number
LAD-12C-3X3
LAD-12C-3X4
LAD-12C-3X5
LAD-12C-4X4
LAD-12C-4X5
LAD-12C-5X5
LAD-15C-3X3
LAD-15C-3X4
LAD-15C-3X5
LAD-15C-4X4
LAD-15C-4X5
LAD-15C-5X5
LAD-20C-4X4
LAD-20C-4X5
LAD-20C-4X6
LAD-20C-4X7
LAD-20C-4X8
LAD-20C-5X5
LAD-20C-5X6
LAD-20C-5X7
LAD-20C-5X8
LAD-20C-6X6
LAD-20C-6X7
LAD-20C-6X8
LAD-20C-7X7
LAD-20C-7X8
LAD-20C-8X8
LAD-25C-6X6
LAD-25C-6X6.35
LAD-25C-6X7
LAD-25C-6X8
LAD-25C-6X9.525
LAD-25C-6X10
LAD-25C-6.35X6.35
LAD-25C-6.35X7
LAD-25C-6.35X8
LAD-25C-6.35X9.525
LAD-25C-6.35X10
LAD-25C-7X7
LAD-25C-7X8
LAD-25C-7X9.525
LAD-25C-7X10
LAD-25C-8X8
LAD-25C-8X9.525
LAD-25C-8X10
LAD-25C-9.525X9.525
LAD-25C-9.525X10
LAD-25C-10X10
LAD-30C-6X6
LAD-30C-6X7
LAD-30C-6X8
LAD-30C-6X10
LAD-30C-6X11
LAD-30C-6X12
LAD-30C-6X14
LAD-30C-7X7
LAD-30C-7X8
LAD-30C-7X10
LAD-30C-7X11
LAD-30C-7X12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
d1(d)
(mm)
d2
(mm)
Outer Dia. A
(Ø)
Full length L (LL)
(mm)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Axial displacement(±)
(mm)
Moment of Inertia
(kg・m2)
1 Piece(s)Available

11 Days or more

100.05~1.00331215.80.250.50.02~0.20.030.080.08X10-6
1 Piece(s)Available

11 Days or more

100.05~1.00341215.80.250.50.02~0.20.030.080.08X10-6
1 Piece(s)Available

11 Days or more

100.05~1.00351215.80.250.50.02~0.20.030.080.08X10-6
1 Piece(s)Available

11 Days or more

100.05~1.00441215.80.250.50.02~0.20.030.080.08X10-6
1 Piece(s)Available

11 Days or more

100.05~1.00451215.80.250.50.02~0.20.030.080.08X10-6
1 Piece(s)Available

11 Days or more

100.05~1.00551215.80.250.50.02~0.20.030.080.08X10-6
1 Piece(s)Available

11 Days or more

100.05~1.003315200.60.50.02~0.20.030.090.25X10-6
1 Piece(s)Available

11 Days or more

100.05~1.003415200.60.50.02~0.20.030.090.25X10-6
1 Piece(s)Available

11 Days or more

100.05~1.003515200.60.50.02~0.20.030.090.25X10-6
1 Piece(s)Available

11 Days or more

100.05~1.004415200.60.50.02~0.20.030.090.25X10-6
1 Piece(s)Available

11 Days or more

100.05~1.004515200.60.50.02~0.20.030.090.25X10-6
1 Piece(s)Available

11 Days or more

100.05~1.005515200.60.50.02~0.20.030.090.25X10-6
1 Piece(s)Available

11 Days or more

101.01~3.004420241.310.02~0.20.090.250.92X10-6
1 Piece(s)Available

11 Days or more

101.01~3.004520241.310.02~0.20.090.250.92X10-6
1 Piece(s)Available

11 Days or more

101.01~3.004620241.310.02~0.20.090.250.92X10-6
1 Piece(s)Available

11 Days or more

101.01~3.004720241.310.02~0.20.090.250.92X10-6
1 Piece(s)Available

11 Days or more

101.01~3.004820241.310.02~0.20.090.250.92X10-6
1 Piece(s)Available

11 Days or more

101.01~3.005520241.310.02~0.20.090.250.92X10-6
1 Piece(s)Available

11 Days or more

101.01~3.005620241.310.02~0.20.090.250.92X10-6
1 Piece(s)Available

11 Days or more

101.01~3.005720241.310.02~0.20.090.250.92X10-6
1 Piece(s)Available

11 Days or more

101.01~3.005820241.310.02~0.20.090.250.92X10-6
1 Piece(s)Available

8 Days or more

101.01~3.006620241.310.02~0.20.090.250.92X10-6
1 Piece(s)Available

11 Days or more

101.01~3.006720241.310.02~0.20.090.250.92X10-6
1 Piece(s)Available

11 Days or more

101.01~3.006820241.310.02~0.20.090.250.92X10-6
1 Piece(s)Available

11 Days or more

101.01~3.007720241.310.02~0.20.090.250.92X10-6
1 Piece(s)Available

11 Days or more

101.01~3.007820241.310.02~0.20.090.250.92X10-6
1 Piece(s)Available

11 Days or more

101.01~3.008820241.310.02~0.20.090.250.92X10-6
1 Piece(s)Available

11 Days or more

101.01~3.006625302.810.02~0.20.120.312.69X10-6
1 Piece(s)Available

11 Days or more

101.01~3.0066.3525302.810.02~0.20.120.312.69X10-6
1 Piece(s)Available

11 Days or more

101.01~3.006725302.810.02~0.20.120.312.69X10-6
1 Piece(s)Available

8 Days or more

101.01~3.006825302.810.02~0.20.120.312.69X10-6
1 Piece(s)Available

11 Days or more

101.01~3.0069.52525302.810.02~0.20.120.312.69X10-6
1 Piece(s)Available

11 Days or more

101.01~3.0061025302.810.02~0.20.120.312.69X10-6
1 Piece(s)Available

11 Days or more

101.01~3.006.356.3525302.810.02~0.20.120.312.69X10-6
1 Piece(s)Available

12 Days or more

101.01~3.006.35725302.810.02~0.20.120.312.69X10-6
1 Piece(s)Available

12 Days or more

101.01~3.006.35825302.810.02~0.20.120.312.69X10-6
1 Piece(s)Available

11 Days or more

101.01~3.006.359.52525302.810.02~0.20.120.312.69X10-6
1 Piece(s)Available

11 Days or more

101.01~3.006.351025302.810.02~0.20.120.312.69X10-6
1 Piece(s)Available

11 Days or more

101.01~3.007725302.810.02~0.20.120.312.69X10-6
1 Piece(s)Available

11 Days or more

101.01~3.007825302.810.02~0.20.120.312.69X10-6
1 Piece(s)Available

12 Days or more

101.01~3.0079.52525302.810.02~0.20.120.312.69X10-6
1 Piece(s)Available

11 Days or more

101.01~3.0071025302.810.02~0.20.120.312.69X10-6
1 Piece(s)Available

11 Days or more

101.01~3.008825302.810.02~0.20.120.312.69X10-6
1 Piece(s)Available

12 Days or more

101.01~3.0089.52525302.810.02~0.20.120.312.69X10-6
1 Piece(s)Available

11 Days or more

101.01~3.0081025302.810.02~0.20.120.312.69X10-6
1 Piece(s)Available

12 Days or more

101.01~3.009.5259.52525302.810.02~0.20.120.312.69X10-6
1 Piece(s)Available

12 Days or more

101.01~3.009.5251025302.810.02~0.20.120.312.69X10-6
1 Piece(s)Available

11 Days or more

101.01~3.00101025302.810.02~0.20.120.312.69X10-6
1 Piece(s)Available

11 Days or more

103.01~5.006630313.610.02~0.20.120.395.76X10-6
1 Piece(s)Available

11 Days or more

103.01~5.006730313.610.02~0.20.120.395.76X10-6
1 Piece(s)Available

8 Days or more

103.01~5.006830313.610.02~0.20.120.395.76X10-6
1 Piece(s)Available

11 Days or more

103.01~5.0061030313.610.02~0.20.120.395.76X10-6
1 Piece(s)Available

11 Days or more

103.01~5.0061130313.610.02~0.20.120.395.76X10-6
1 Piece(s)Available

11 Days or more

103.01~5.0061230313.610.02~0.20.120.395.76X10-6
1 Piece(s)Available

11 Days or more

103.01~5.0061430313.610.02~0.20.120.395.76X10-6
1 Piece(s)Available

11 Days or more

103.01~5.007730313.610.02~0.20.120.395.76X10-6
1 Piece(s)Available

11 Days or more

103.01~5.007830313.610.02~0.20.120.395.76X10-6
1 Piece(s)Available

11 Days or more

103.01~5.0071030313.610.02~0.20.120.395.76X10-6
1 Piece(s)Available

11 Days or more

103.01~5.0071130313.610.02~0.20.120.395.76X10-6
1 Piece(s)Available

11 Days or more

103.01~5.0071230313.610.02~0.20.120.395.76X10-6

Loading...

Basic Information

Type Precision Springs Shaft Fitting Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Servo Motor / Pulse Motor / Encoder
Max. Rotational Speed Range(r/min) 4001~10000 Feature High torsional rigidity / Low Inertia Moment Body Material A2017
Category Coupling body Max. Rotational Speed(r/min) 10000 Flat Springs 304 Stainless Steel

Additional Products in this Category

Tech Support