(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fab Spacer EF10 (for 1.0-mm Thick Plate)【1-1,000 Pieces Per Package】

Fab Spacer EF10 (for 1.0-mm Thick Plate)
  • Volume Discount

•Shape: Round nut
•Material: Steel
•Surface Treatment: Nickel Plating
•Application/Function: Crimped
•Surface Treatment: Nickel Plating

Part Number

Configured Part Number is shown.

Part Number
EF10-M3-3-N
EF10-M3-4-N
EF10-M3-5-N
EF10-M3-6-N
EF10-M3-7-N
EF10-M3-9-N
EF10-M3-10-N
EF10-M3-11-N
EF10-M3-12-N
EF10-M4-3-N
EF10-M4-4-N
EF10-M4-5-N
EF10-M4-6-N
EF10-M4-7-N
EF10-M4-8-N
EF10-M4-10-N
EF10-M4-12-N
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Sales Unit Length L
(mm)
Pitch
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Box/package30.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Box/package40.5
1 Piece(s)Available

8 Days or more

103Low Quantity (can be purchased from one)50.5
1 Piece(s)Available

8 Days or more

103Low Quantity (can be purchased from one)60.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Box/package70.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Box/package90.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Box/package100.5

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

103Box/package110.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Box/package120.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Box/package30.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Box/package40.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Box/package50.7

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

104Box/package60.7

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

104Box/package70.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Box/package80.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Box/package100.7

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

104Box/package120.7

Loading...

  1. 1

Basic Information

Material Iron Surface Treatment Nickel Plating Thread ridge type Metric coarse
Application / function Crimped Surface Treatment (Details) Nickel Plating Min. Thickness(mm) 1.0

Additional Products in this Category

Tech Support