(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEL Spacer (Closed Type)【1-1,000 Pieces Per Package】 (Part Numbers)

SEL Spacer (Closed Type)
  • Volume Discount

•Shape: Round nut
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse

Part Number

Configured Part Number is shown.

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Min. Thickness
(mm)
Length
(mm)
Width
(mm)
Pitch
(mm)

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function Crimped

Additional Products in this Category

Tech Support