(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tri-Wing® Flat Head Screws / Tamper Resistant Screw Fasteners

Tri-Wing® Flat Head Screws / Tamper Resistant Screw Fasteners
  • Volume Discount

•Shape: Standard
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Tamper Proof
•Mounting Hole Shape: Tri-wing

PDF

Part Number

Configured Part Number is shown.

TW020306

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Nominal of Thread (M)3Length L (mm)6
Details of ShapeFlat HeadMounting Hole ShapeTri-Wing
Basic ShapeStandard (Round)Material[Stainless Steel] Stainless Steel
Thread TypeMetric coarseTip ShapeFlat End
Additional ShapesStandardUnit of SaleLow Quantity (can be purchased from one)
ApplicationTamper-proofPitch(mm)0.5
Show More
Screw TypeComplete threadRoHS10
Show Less
Part Number
TW020306
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

10 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Nominal of Thread (M) 3 Length L (mm) 6 Details of Shape Flat Head
Mounting Hole Shape Tri-Wing Basic Shape Standard (Round) Material Stainless Steel
Thread Type Metric coarse Tip Shape Flat End Additional Shapes Standard
Unit of Sale Low Quantity (can be purchased from one) Application Tamper-proof Pitch(mm) 0.5
Screw Type Complete thread

Please check the type/dimensions/specifications of the part TW020306 in the Tri-Wing® Flat Head Screws / Tamper Resistant Screw Fasteners series.

Additional Products in this Category

Tech Support