(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tamperproof Screw, Pin/Pan Six-lobed Self-drill Screw (Part Numbers)

Tamperproof Screw, Pin/Pan Six-lobed Self-drill Screw
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Application: Tamper-proof
•Pitch (mm): 1.4

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TX050413
TX050416
TX050419
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L (mm)
1 Piece(s)Available

10 Days or more

1013
1 Piece(s)Available

10 Days or more

1016
1 Piece(s)Available

10 Days or more

1019

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Detailed Shape Pan Mounting Hole Shape Hexalobular socket
Basic Shape Standard (Round) Material Stainless Steel (SUS410) Thread ridge Type Drill Screw
Tip shape Cone Point Additional Shapes Standard Sales Unit Low Quantity (can be purchased from one)
Application Tamper-proof

Additional Products in this Category

Tech Support