(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessories - Selcrest Fastener, SK30 Type【1-100 Pieces Per Package】 (Part Numbers)

Accessories - Selcrest Fastener, SK30 Type
  • Volume Discount

Offers an independent floating function in addition to traditional functions for one side mobility of 0.5 mm. Can be press fit without any difficult—even if the target base material is stainless steel.

Part Number

Configured Part Number is shown.

Part Number
SK30-M3-0-3.2
SK30-M3-0-6.2
SK30-M4-0-3.2
SK30-M4-0-6.2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSCompatible Nominal Thread Size (M) Mounting Object Shape Nominal Thread Length
1 Piece(s)Available

8 Days or more

103φ5.4M33.2
1 Piece(s)Available

8 Days or more

103φ5.4M36.2

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

104φ6.4M43.2
1 Piece(s)Available

8 Days or more

104φ6.4M46.2

Loading...

  1. 1

Basic Information

Material Stainless Steel Min. Thickness(mm) 0.8 Application For Panel

Additional Products in this Category

Tech Support