(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Inserts - Threaded, Floating【1-1,000 Pieces Per Package】

Inserts - Threaded, Floating
  • Volume Discount

Able to obtain high retention force. Reduces work hours and costs drastically, and eliminates pitching shift during assembly.

Part Number

Configured Part Number is shown.

Part Number
FFS-M3-1-3W
FFS-M3-2-3W
FFS-M4-1-3W
FFS-M4-2-3W
FFSS-M3-1-SUS
FFSS-M3-2-SUS
FFSS-M4-1-SUS
FFSS-M4-2-SUS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Diameter (Inserted) M
(mm)
Sales Unit Surface Treatment Surface Treatment (Details) Operating Plate

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Iron3Box/packageTrivalent ChromateTrivalent White1
1 Piece(s)Available

8 Days or more

10Iron3Low Quantity Available beginning with 1 pc.Trivalent ChromateTrivalent White2

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Iron4Box/packageTrivalent ChromateTrivalent White1
1 Piece(s)Available

8 Days or more

10Iron4Low Quantity Available beginning with 1 pc.Trivalent ChromateTrivalent White2

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel3Box/packageNoNo1
1 Piece(s)Available

8 Days or more

10Stainless Steel3Low Quantity Available beginning with 1 pc.NoNo2

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel4Box/packageNoNo1
1 Piece(s)Available

8 Days or more

10Stainless Steel4Low Quantity Available beginning with 1 pc.NoNo2

Loading...

  1. 1

Basic Information

Category Crimped Application Light Metal Screw Type Metric (coarse) Thread
Notch No Operating Environment Manufacturing Equipment Thread Length(mm) 3.3

Additional Products in this Category

Tech Support