(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Pan Head, Phillips Drive, Cross Recessed, Evatite【1,000 Pieces Per Package】

Self Tapping Screws - Pan Head, Phillips Drive, Cross Recessed, Evatite
  • Volume Discount

Can be screwed in using low torque, so it is optimal for continuous work. Highly vibration resistant and not easily loosened. This product resists chipping when tightened, and so there is no need to be concerned about electrical problems. Some variation in pilot hole diameters is allowable.

Part Number

Configured Part Number is shown.

EVN-M4-8-CNW

Part Number
EVN-M4-8-CNW
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Nominal of Thread (M) 4 Length L (mm) 8
Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Iron Surface Treatment Chrome Plating White Tip shape Other special shapes
Additional Shapes Standard Sales Unit Box/package Application Standard

Please check the type/dimensions/specifications of the part EVN-M4-8-CNW in the Self Tapping Screws - Pan Head, Phillips Drive, Cross Recessed, Evatite series.

Additional Products in this Category

Tech Support