(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Eclemma Suction CT Model

Eclemma Suction CT Model
  • Volume Discount

[Features]
· Prevents the occurrence of static electricity due to the use of specialized resin.
· Prevents damage and IC malfunctioning due to static electricity from the operator.
· Prevents clogs and adhesion on transport items, making it well suited to precision equipment and other applications.
•  Transparent hose enables the fluid in it to be checked.
· More bendable than the FW type.
· Food Sanitation Act compliant product (Ministry of Health, Labor and Welfare Notification No. 201; however, oils and fats and fatty foods are excluded).

Part Number

Configured Part Number is shown.

EC-38-50

Part Number
EC-38-50
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Chemical / Powder / Foods Mounting Metal Pieces(Fittings etc.,) No Raw Material PVC
Color Green Transparent O.D.(Ø) 45.5 I.D.(φ) 38.1
Features Antistatic Performance / Transparency / Vacuum Operating Temperature(℃) -20::60 Allowable Bending Radius(mm) 250
Allowable Pressure(MPa) 0.3 Negative Pressure Resistant(mmHg) 750 Standard Length(m) 50
Explosion Pressure(MPa) 50

Please check the type/dimensions/specifications of the part EC-38-50 in the Eclemma Suction CT Model series.

Additional Products in this Category

Tech Support