(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ciccolo-α Stainless Steel (SUS-304) SW Both Internal Screw Type (Part Numbers)

Ciccolo-α Stainless Steel (SUS-304) SW Both Internal Screw Type
  • Volume Discount

Used widely as a flow rate control valve in machinery and equipment related to chemistry, medical care, food products, and marine products that demand cost-effective measures, convenience, and resistance to corrosion. [Panel installation function] and [Lock mechanism] are combined into one unit.

Part Number

Configured Part Number is shown.

Part Number
SW-1011
SW-1022
SW-1033
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Nominal Designation D of Set Screw in the Secondary Side(Controlled Side)
1 Piece(s)Available

11 Days or more

101/8B(6A)1/8B(6A)
1 Piece(s)Available

8 Days or more

101/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

103/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil Main Body Shape Straight Body Material 304 Stainless Steel
Primary Side (Supply Side) Connection Type A Rc(PT) Operating Temperature Range(℃) -20::150 Body Lining No
Handle Shape Metal round handle Connection Type D in the Secondary Side(Controlled Side) Rc(PT) Operating Pressure 1.96MPa or Less

Additional Products in this Category

Tech Support