(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ciccolo Brass (Chrome Plated Finish) Angled Type CF Flare Model for Copper Tube (Part Numbers)

Ciccolo Brass (Chrome Plated Finish) Angled Type CF Flare Model for Copper Tube
  • Volume Discount

[Features]
· The smallest needle valve that is easy to use, convenient and is capable of making delicate, high flow rate adjustments.
· Can immediately support all applications with the integration of the needle valve and fitting, and an abundant range of variations is also available.
· The outside of the body and the needle are chrome-plated for improved airtightness, damage-proofing and smooth operation.
· Excellent functional beauty (DEslaNPAT) – Unique color and design enhance the functionality and beauty of the equipment.

Part Number

Configured Part Number is shown.

Part Number
CF-3106
CF-3202
CF-3206
CF-3208
CF-3303
CF-3308
CF-3310
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Applicable Pipe O.D. D in the Secondary Side(Controlled Side)
(φ)
1 Piece(s)Available

11 Days or more

1/8B(6A)6
1 Piece(s)Available

11 Days or more

1/4B(8A)6.35
1 Piece(s)Available

11 Days or more

1/4B(8A)6
1 Piece(s)Available

11 Days or more

1/4B(8A)8
1 Piece(s)Available

11 Days or more

3/8B(10A)9.53
1 Piece(s)Available

11 Days or more

3/8B(10A)8
1 Piece(s)Available

11 Days or more

3/8B(10A)10

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil Main Body Shape Angle Body Material C3771BE
Primary Side (Supply Side) Connection Type A R(PT) Operating Temperature Range(℃) -10::80 Body Lining No
Handle Shape Round-shaped handle Connection Type D in the Secondary Side(Controlled Side) Flare Type for Copper Pipe Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support