(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ciccolo Brass (Chrome Plated Finish) Angle Model CM Outer/Inner Thread Model

Ciccolo Brass (Chrome Plated Finish) Angle Model CM Outer/Inner Thread Model
  • Volume Discount

[Features]
· Long seller recommended with confidence.
· Working actively in various fields with reliability and results.
· The smallest needle valve that is easy to use, convenient and is capable of making delicate high flow rate adjustments.

Part Number

Configured Part Number is shown.

Part Number
CM-3022
CM-3033
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Nominal Designation D of Set Screw in the Secondary Side(Controlled Side)
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil Main Body Shape Angle Body Material C3771BE
Primary Side (Supply Side) Connection Type A R(PT) Operating Temperature Range(℃) -10::80 Body Lining No
Handle Shape Round-shaped handle Connection Type D in the Secondary Side(Controlled Side) Rc(PT) Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support