(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Our smallest needle valve, is easy to use, economical, and allows for pinpoint adjustment of flow rate.
Part Number
Configured Part Number is shown.
CY-2209
Applicable Fluid | Water / Air / Oil | Main Body Shape | [Straight] Branch type |
---|---|---|---|
Body Material | C3771BE | Primary Side (Supply Side) Connection Type A | Hose joint type |
Operating Temperature Range(℃) | -10~80 | Body Lining | No |
Handle Shape | Round-shaped handle | Connection Type D in the Secondary Side(Controlled Side) | [Hose Connection] Hose joint type |
Volute O.D. D(mm) | 9 | Operating Pressure | 0.98MPa or Less |
Applicable Fluid | Water / Air / Oil | Main Body Shape | Branch type | Body Material | C3771BE |
---|---|---|---|---|---|
Primary Side (Supply Side) Connection Type A | Hose joint type | Operating Temperature Range(℃) | -10::80 | Body Lining | No |
Handle Shape | Round-shaped handle | Connection Type D in the Secondary Side(Controlled Side) | Hose joint type | Volute O.D. D(mm) | 9 |
Operating Pressure | 0.98MPa or Less |
Please check the type/dimensions/specifications of the part CY-2209 in the Ciccolo Brass (Chrome-Plated Finish) Double Port Type CY Hose Joint Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy