(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ciccolo Brass (Chrome-Plated Finish) Straight Type CR for Copper Tube Ring Type (Part Numbers)

Ciccolo Brass (Chrome-Plated Finish) Straight Type CR for Copper Tube Ring Type
  • Volume Discount

Our smallest needle valve, it is easy to use, economical, and allows for pinpoint adjustment of flow rate.

Part Number

Configured Part Number is shown.

Part Number
CR-1106
CR-1202
CR-1206
CR-1208
CR-1303
CR-1308
CR-1310
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Applicable Pipe O.D. D in the Secondary Side(Controlled Side)
(φ)
1 Piece(s)Available

11 Days or more

1/8B(6A)6
1 Piece(s)Available

11 Days or more

1/4B(8A)6.35
1 Piece(s)Available

16 Days or more

1/4B(8A)6
1 Piece(s)Available

8 Days or more

1/4B(8A)8
1 Piece(s)Available

11 Days or more

3/8B(10A)9.53
1 Piece(s)Available

11 Days or more

3/8B(10A)8
1 Piece(s)Available

8 Days or more

3/8B(10A)10

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil Main Body Shape Straight Body Material C3771BE
Primary Side (Supply Side) Connection Type A R(PT) Operating Temperature Range(℃) -10::80 Body Lining No
Handle Shape Round-shaped handle Connection Type D in the Secondary Side(Controlled Side) Ring Type for Copper Pipe Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support