(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ace Ball Zero (Brass) BL External Screw / Drain Type

Ace Ball Zero (Brass) BL External Screw / Drain Type
  • Volume Discount

A wealth of variations, including labor-saving connections, super-reduced fluid resistance, and excellent functional beauty. For all kinds of oil and air pressure equipment and piping for facilities related to water and water supply.

Part Number

Configured Part Number is shown.

Part Number
BL-0400
BL-0600
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Tube O.D. D in the Secondary Side(Controlled Side)
(Ø)
Bore diameter d
(φ)
1 Piece(s)Available

11 Days or more

1/2B(15A)12.710
1 Piece(s)Available

8 Days or more

3/4B(20A)1613

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Straight
Body Material C37700 Brass Operation Method Manual Primary Side (Supply Side) Connection Type A R(PT)
Operating Temperature Range(℃) -10::80 Body Lining No Handle Shape Standard Knob
Connection Type D in the Secondary Side(Controlled Side) Drain Type Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support